Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $4.1481 - $11.4761 | 96 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $4.2597 - $10.6496 | 75 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $5.5406 - $13.8513 | 358 In stock |
2.205 in
56.0 mm
|
1.89 in
48.0 mm
|
|
||
| $9.5277 - $61.5567 | 57 In stock |
2.953 in
75 mm
|
2.440 in
62 mm
|
425 °F
218.3 °C
|
||
| $12.2216 - $30.554 | 99 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $2.2188 - $5.5472 | 541 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| HSTP122153C | $2.0603 - $5.151 | 526 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
|
| $2.6892 - $6.7233 | 176 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $0.1299 - $0.3588 | 2900 In stock |
0.197 in
5.0 mm
|
0.047 in
1.2 mm
|
|
||
| $0.1014 - $0.2804 | 30800 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $11.5812 - $28.9532 | 44 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $8.1572 - $20.3928 | 65 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $0.1868 - $0.5169 | 9029 In stock |
0.28 in
7.1 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0618 - $0.1715 | 3985 In stock |
0.126 in
3.2 mm
|
0.031 in
0.8 mm
|
|
||
| $0.053 - $0.1475 | 1976 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.3455 - $0.9557 | 24420 In stock |
0.437 in
11.1 mm
|
0.248 in
6.3 mm
|
|
||
| $0.1352 - $0.3776 | 106940 In stock |
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
|
||
| $1.9544 - $5.4446 | 1000 In stock |
0.795 in
20.2 mm
|
0.539 in
13.7 mm
|
|
||
| $1.2081 - $3.3719 | 6600 In stock |
0.787 in
20.0 mm
|
0.626 in
15.9 mm
|
|
||
| $1.3224 - $3.6503 | 1276 In stock |
0.937 in
23.8 mm
|
0.717 in
18.2 mm