Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $4.6627 - $30.186 | 871 In stock |
2.520 in
64 mm
|
2.125 in
54 mm
|
|
||
| $7.8306 - $50.5986 | 1050 In stock |
2.953 in
75 mm
|
2.440 in
62 mm
|
|
||
| $17.8128 - $115.3638 | Request the lead time here |
4.055 in
103 mm
|
3.267 in
83 mm
|
|
||
| $0.0636 - $0.3917 | 950 In stock |
0.062 in
1.6 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0716 - $0.4457 | 985 In stock |
0.078 in
2 mm
|
0.020 in
0.5 mm
|
425 °F
218.3 °C
|
||
| $0.0871 - $0.5381 | 1995 In stock |
0.197 in
5 mm
|
0.049 in
1.2 mm
|
|
||
| $0.0673 - $0.4154 | 47975 In stock |
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
|
||
| $0.0745 - $0.4633 | 2925 In stock |
0.200 in
5.1 mm
|
0.062 in
1.6 mm
|
|
||
| $4.304 - $27.8848 | 400 In stock |
1.810 in
46 mm
|
1.496 in
38 mm
|
|
||
| $5.6785 - $36.7613 | 949 In stock |
2.086 in
53 mm
|
1.770 in
45 mm
|
|
||
| $7.4422 - $48.208 | 480 In stock |
2.480 in
63 mm
|
1.968 in
50 mm
|
|
||
| $0.1105 - $0.6846 | 9535 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
|
||
| $0.23 - $1.4197 | 25390 In stock |
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
|
||
| $0.2962 - $1.9158 | 2242 In stock |
0.472 in
12 mm
|
0.354 in
9 mm
|
|
||
| $0.4124 - $2.66 | 1810 In stock |
0.625 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| $1.2494 - $8.0696 | 593 In stock |
0.797 in
20.2 mm
|
0.538 in
13.7 mm
|
|
||
| $0.1234 - $0.7613 | 477 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
||
| $0.576 - $3.7318 | 3150 In stock |
0.625 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| $1.1872 - $7.6988 | 900 In stock |
0.938 in
23.8 mm
|
0.719 in
18.3 mm
|
|
||
| $4.2018 - $27.1795 | 600 In stock |
1.772 in
45 mm
|
1.457 in
37 mm