Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $22.5227 - $62.6396 | 2345 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $55.8188 - $108.5745 | 4883 In stock |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $46.047 - $127.9391 | 1559 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $0.0905 - $0.2505 | 12448 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.1613 - $0.446 | 76500 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $1.3421 - $3.743 | 183 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
||
| $3.8421 - $9.6054 | 3373 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $4.2597 - $10.6496 | 75 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $5.5406 - $13.8513 | 358 In stock |
2.205 in
56.0 mm
|
1.89 in
48.0 mm
|
|
||
| $5.0948 - $14.1365 | 1000 In stock |
2.205 in
56.0 mm
|
1.874 in
47.6 mm
|
|
||
| $6.1529 - $17.1368 | 66 In stock |
2.5 in
63.5 mm
|
2.126 in
54.0 mm
|
|
||
| $9.5277 - $61.5567 | 57 In stock |
2.953 in
75 mm
|
2.440 in
62 mm
|
425 °F
218.3 °C
|
||
| $34.577 - $95.9544 | 20 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $0.1299 - $0.3588 | 2900 In stock |
0.197 in
5.0 mm
|
0.047 in
1.2 mm
|
|
||
| $0.1014 - $0.2804 | 20800 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| STP006020A | $0.1116 - $0.3095 | 5490 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
|
| $0.4371 - $1.2126 | 5181 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.5541 - $1.5467 | 881 In stock |
0.669 in
17.0 mm
|
0.512 in
13.0 mm
|
|
||
| $0.6044 - $1.6766 | 285 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $1.1664 - $3.2481 | 717 In stock |
0.945 in
24.0 mm
|
0.626 in
15.9 mm