| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.2126 |
| 500 - 2499 | $0.4856 |
| 2500 + | $0.4371 |
| Plug Style | Solid |
|---|---|
| Fitting Style | Push Fit |
| Full Material | Ethylene Propylene Diene Monomer |
| Colour | Black |
| Compatible Thread Standard | UNC Threads |
| Compatible Thread Standard | Metric Threads |
| Compatible Thread Sizes (All) | 9/16-12,M14 |
| Minimum Taper Diameter | 0.394 in |
| Minimum Taper Diameter | 10.0 mm |
| Maximum Taper Diameter | 0.591 in |
| Maximum Taper Diameter | 15.0 mm |
| Overall Height | 25.4 mm |
| Overall Height | 1 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue