Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $6.9045 - $19.2096 | 375 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $15.7853 - $43.8324 | 45 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $34.6449 - $108.5436 | Request the lead time here |
5.000 in
127 mm
|
3.543 in
90 mm
|
425 °F
218.3 °C
|
||
| $1.2081 - $3.3719 | 6600 In stock |
0.787 in
20.0 mm
|
0.626 in
15.9 mm
|
|
||
| $1.3224 - $3.6503 | 1276 In stock |
0.937 in
23.8 mm
|
0.717 in
18.2 mm
|
|
||
| $1.5423 - $4.269 | 793 In stock |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
|
||
| $4.7051 - $11.7624 | 182 In stock |
2.087 in
53.0 mm
|
1.772 in
45.0 mm
|
|
||
| $6.8766 - $17.1918 | 663 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| $8.1572 - $20.3928 | 65 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $16.5371 - $41.3426 | 175 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $42.7343 - $106.8354 | 9 In stock |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $0.2669 - $0.7425 | 1000 In stock |
0.28 in
7.1 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0882 - $0.245 | 15000 In stock |
0.126 in
3.2 mm
|
0.031 in
0.8 mm
|
|
||
| $0.1613 - $0.446 | 76500 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1935 - $0.5384 | 21250 In stock |
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
|
||
| $0.2145 - $0.5973 | 29945 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $0.7964 - $2.2088 | 1300 In stock |
0.669 in
17.0 mm
|
0.512 in
13.0 mm
|
|
||
| $0.8633 - $2.3976 | 3570 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $1.6622 - $4.64 | 2933 In stock |
0.945 in
24.0 mm
|
0.626 in
15.9 mm
|
|
||
| $1.1804 - $3.2792 | 11153 In stock |
0.945 in
24.0 mm
|
0.756 in
19.2 mm