Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.06 - $0.0704 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
$0.0498 - $0.0683 | Request the lead time here |
#8-32
|
|
1.500 in
38.1 mm
|
||
$0.0527 - $0.0725 | Request the lead time here |
#10-24
|
1.120 in
28.4 mm
|
1.000 in
25.4 mm
|
||
$0.0657 - $0.0764 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
$0.0524 - $0.0719 | Request the lead time here |
#10-32
|
|
1.188 in
30.2 mm
|
||
$0.0543 - $0.0744 | Request the lead time here |
#10-32
|
|
1.500 in
38.1 mm
|
||
$0.0605 - $0.0707 | Request the lead time here |
#6-32
|
|
0.750 in
19.1 mm
|
||
$0.0696 - $0.0809 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
$0.1491 - $0.1739 | Request the lead time here |
#6-32
|
|
2.250 in
57.2 mm
|
||
$0.1491 - $0.1739 | Request the lead time here |
#6-32
|
|
2.250 in
57.2 mm
|
||
$0.0606 - $0.0707 | Request the lead time here |
#6-40
|
|
0.250 in
6.4 mm
|
||
$0.0639 - $0.0743 | Request the lead time here |
#6-40
|
|
1.000 in
25.4 mm
|
||
$0.0647 - $0.0711 | Request the lead time here |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.0687 - $0.0801 | Request the lead time here |
#6-32
|
|
1.750 in
44.5 mm
|
||
$0.0639 - $0.0743 | Request the lead time here |
#6-40
|
|
1.000 in
25.4 mm
|
||
$0.0617 - $0.0719 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
$0.0581 - $0.0675 | Request the lead time here |
#6-32
|
|
0.250 in
6.4 mm
|
||
$0.0629 - $0.0735 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
$0.0605 - $0.0705 | Request the lead time here |
#8-32
|
|
0.188 in
4.8 mm
|
||
$0.0615 - $0.0716 | Request the lead time here |
#8-32
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue