Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0596 - $0.0696 | Request the lead time here |
#6-32
|
|
0.188 in
4.8 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#6-32
|
|
0.438 in
11.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#6-32
|
|
0.563 in
14.3 mm
|
||
| $0.0626 - $0.0731 | Request the lead time here |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.072 - $0.0837 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
| $0.1544 - $0.18 | Request the lead time here |
#6-32
|
|
2.250 in
57.2 mm
|
||
| $0.0602 - $0.0699 | Request the lead time here |
#6-32
|
|
0.250 in
6.4 mm
|
||
| $0.0651 - $0.0761 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
#6-32
|
|
1.250 in
31.8 mm
|
||
| $0.0707 - $0.0827 | Request the lead time here |
#6-32
|
|
1.625 in
41.3 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
#6-32
|
|
1.500 in
38.1 mm
|
||
| $0.0638 - $0.0744 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#6-40
|
|
0.750 in
19.1 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#8-32
|
|
0.250 in
6.4 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#8-32
|
|
0.375 in
9.5 mm
|
||
| $0.069 - $0.0804 | Request the lead time here |
#8-32
|
|
1.125 in
28.6 mm
|
||
| $0.0552 - $0.0759 | Request the lead time here |
#8-32
|
|
2.000 in
50.8 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
#8-32
|
|
1.750 in
44.5 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
| $0.0642 - $0.0749 | Request the lead time here |
#8-32
|
|
0.625 in
15.9 mm