Quantity | Unit price |
---|---|
500 - 999 | $0.0719 |
1000 - 4999 | $0.0647 |
5000 - 9999 | $0.0582 |
10000 + | $0.0524 |
Distance Across Flats | 0.250 in |
---|---|
Distance Across Flats | 6.4 mm |
Head Height | 0.110 in |
Head Height | 2.8 mm |
Pitch/TPI | 32 TPI |
Thread Length | 1.750 in |
Thread Length | 44.5 mm |
Thread Size | #8-32 |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | External Hexagonal Unslotted Drive |
Head Type | Hexagonal Head |
Screw Type | Fully Threaded Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue