Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$1.8546 - $3.6186 | 500 In stock |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|||||||
$2.577 - $5.028 | In production |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
|||||||
$2.6876 - $5.2442 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
$2.4768 - $4.8327 | 500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
$2.4747 - $4.8279 | In production |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|||||||
$2.1404 - $4.1757 | In production |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|||||||
$1.872 - $4.242 | 1000 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|||||||
$2.3973 - $4.6772 | In production |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|||||||
NM-12-R12 | $2.4768 - $4.8327 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||||||
$6.2532 - $12.2003 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
$2.4768 - $4.8327 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
$1.8453 - $3.60 | In production |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|||||||
$8.7053 - $16.9851 | 100 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
$2.3028 - $4.4927 | In production |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|||||||
$1.8546 - $4.3077 | In production |
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
|||||||
$2.3646 - $4.6139 | In production |
0.205 in
5.2 mm
|
|
0.598 in
15.2 mm
|
|||||||
NM-10-R10 | $2.3646 - $4.6139 | 500 In stock |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
||||||
$6.9611 - $16.1676 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
$2.4635 - $4.806 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
$4.3242 - $8.4368 | In production |
0.205 in
5.2 mm
|
|
0.551 in
14.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue