Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quantity | Unit price |
---|---|
500 - 4999 | $4.7384 |
5000 - 24999 | $2.6495 |
25000 + | $2.4285 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 15.9 mm |
---|---|
Compatible Cable Diameter Range | 0.626 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Maximum Compatible Cable Diameter | 0.626 in |
Maximum Compatible Cable Diameter | 15.9 mm |
Overall Width | 0.598 in |
Overall Width | 15.2 mm |
Adjustability | Fixed |
Colour | Green |
Full Material | Heat Stabilized Nylon;Anodised Aluminium |
Insert Material | Anodised Aluminium |
Material | Nylon;Aluminium |
Material Flammability Standard | UL94 V-2 |
Military Specification | MS25281-F10 |
Mounting Method | Screw |
Style | 2 |
Type | Heavy Duty Support |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue