Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| $2.3895 - $2.6067 | Request the lead time here |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
||
| $1.9614 - $2.1396 | 500 In stock |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
||
| $9.2532 - $10.0943 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| NM-4-R4 | $1.8047 - $1.9686 | 500 In stock |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
|
| $2.5136 - $2.7422 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.600 in
15.2 mm
|
||
| NM-10-R10 | $2.5136 - $2.7422 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| $7.3992 - $8.0718 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| $1.8047 - $1.9686 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
||
| NM-26-R26 | $7.8341 - $15.285 | 200 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| $1.9713 - $2.1506 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.500 in
12.7 mm
|
||
| $2.7393 - $5.3445 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.600 in
15.2 mm
|
||
| $2.8568 - $3.1167 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| $2.6328 - $2.8719 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| $2.6304 - $2.8694 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.500 in
12.7 mm
|
||
| $2.2751 - $2.4821 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
||
| $1.9899 - $2.1711 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
||
| NM-12-R12 | $2.6328 - $2.8719 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| $6.6468 - $12.9683 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| $2.6328 - $2.8719 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| $6.4776 - $12.6387 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm