Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | View | |
|---|---|---|---|---|
| $20.30 - $20.30 | Request the lead time here |
5.512 in
140.0 mm
|
||
| $20.30 - $20.30 | Request the lead time here |
5.512 in
140.0 mm
|
||
| $25.80 - $25.80 | Request the lead time here |
5.512 in
140.0 mm
|
||
| $20.30 - $20.30 | Request the lead time here |
5.512 in
140.0 mm
|
||
| $97.20 - $118.80 | 105 In stock |
4.803 in
122.0 mm
|
||
| $20.30 - $20.30 | Request the lead time here |
5.512 in
140.0 mm
|
||
| $21.60 - $23.20 | 7 In stock |
4.803 in
122.0 mm
|
||
| $20.30 - $26.20 | Request the lead time here |
4.291 in
109.0 mm
|
||
| $20.30 - $20.30 | Request the lead time here |
5.512 in
140.0 mm
|
||
| $21.60 - $23.20 | 1350 In stock |
4.803 in
122.0 mm
|
||
| $19.80 - $25.40 | 48 In stock |
4.37 in
111.0 mm
|
||
| $22.50 - $28.80 | 124 In stock |
4.37 in
111.0 mm
|
||
| $15.70 - $20.20 | 116 In stock |
4.37 in
111.0 mm
|
||
| $124.50 - $158.50 | Request the lead time here |
4.37 in
111.0 mm
|
||
| $22.50 - $28.80 | 134 In stock |
4.37 in
111.0 mm
|
||
| $19.80 - $25.40 | 50 In stock |
4.37 in
111.0 mm
|
||
| $22.50 - $28.80 | Request the lead time here |
4.37 in
111.0 mm
|
||
| $113.90 - $145.00 | Request the lead time here |
4.37 in
111.0 mm
|
||
| $22.50 - $28.80 | 672 In stock |
4.37 in
111.0 mm
|
||
| $22.50 - $28.80 | Request the lead time here |
4.37 in
111.0 mm