Menu Search

T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

These adjustable compression latches come with a 'L' Handle design. The added compression allows for a more secure seal where IP/NEMA performance is required. This allows for improved insulation against noise and vibration. Ideal for cabinets and furniture. Made from zinc cast with black.
Item code:

111200000

116 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $20.20
10 + $15.70
Standard pack: 1

Order in multiple of 1

Total price:

$20.20

1 x $20.20

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us