Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1361 - $0.9486 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
||
| $0.3261 - $2.2766 | 6954 In stock |
|
0.374 in
9.5 mm
|
0.118 in
3.0 mm
|
||
| $0.3963 - $2.9367 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| $0.461 - $3.3678 | 4000 In stock |
|
0.63 in
16.0 mm
|
0.047 in
1.2 mm
|
||
| $0.1263 - $0.8784 | 7626 In stock |
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $0.2777 - $1.9508 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| $0.1572 - $1.0967 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $0.1845 - $1.2906 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.7169 - $5.2809 | 3450 In stock |
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2937 - $2.0534 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
| $0.5768 - $4.2299 | Request the lead time here |
|
0.728 in
18.5 mm
|
0.063 in
1.6 mm
|
||
| $1.6436 - $12.0972 | Request the lead time here |
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1412 - $0.989 | Request the lead time here |
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
| $0.3612 - $2.511 | Request the lead time here |
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm
|
||
| $0.1718 - $1.199 | Request the lead time here |
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
||
| $0.1905 - $1.3337 | 5000 In stock |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2628 - $1.8429 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2165 - $1.5141 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $1.9184 - $3.2064 | Request the lead time here |
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2319 - $1.6221 | 8927 In stock |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue