Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.1536 - $0.3168 | 53000 In stock |
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
| $0.2234 - $0.4623 | 4000 In stock |
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| $0.1161 - $0.2402 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1065 - $0.2201 | 14000 In stock |
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
||
| $0.2355 - $0.4944 | 11300 In stock |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1425 - $0.294 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.3032 - $0.6368 | 2000 In stock |
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
||
| $0.7977 - $1.6511 | 14919 In stock |
|
0.969 in
24.6 mm
|
0.063 in
1.6 mm
|
||
| $0.1308 - $0.2706 | 500 In stock |
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| $0.2613 - $0.5411 | 13000 In stock |
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
||
| $0.1255 - $0.2596 | 27000 In stock |
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
| $0.3102 - $0.5994 | Request the lead time here |
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
||
| $0.2751 - $0.5714 | 24000 In stock |
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
||
| $0.6602 - $1.3644 | Request the lead time here |
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
||
| $0.3242 - $0.6296 | Request the lead time here |
|
0.673 in
17.1 mm
|
0.063 in
1.6 mm
|
||
| $0.5226 - $1.0799 | 11000 In stock |
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
||
| $0.1572 - $1.0967 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $0.1845 - $1.2906 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2165 - $1.5141 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2937 - $2.0534 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue