Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.3959 - $0.6204 | 15000 In stock |
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
||
| $0.3114 - $0.5117 | 11300 In stock |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1536 - $0.2486 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.1409 - $0.2277 | 20000 In stock |
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
||
| $0.1658 - $0.2687 | 26000 In stock |
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
| $0.2033 - $0.3279 | 12000 In stock |
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
| $0.1883 - $0.3044 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.6906 - $1.1177 | 6000 In stock |
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
||
| $0.8738 - $1.4121 | 1000 In stock |
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
||
| $0.2951 - $0.4785 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| $0.4007 - $0.6591 | 1000 In stock |
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
||
| $1.055 - $1.3518 | 7919 In stock |
|
0.969 in
24.6 mm
|
0.063 in
1.6 mm
|
||
| $0.173 - $0.2801 | 500 In stock |
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| $0.3452 - $0.56 | Request the lead time here |
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
||
| $0.413 - $0.6516 | Request the lead time here |
|
0.673 in
17.1 mm
|
0.063 in
1.6 mm
|
||
| $0.3645 - $0.5913 | 45000 In stock |
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
||
| $3.5132 - $5.4648 | 633 In stock |
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
| $0.4376 - $1.1964 | 6997 In stock |
|
0.406 in
10.3 mm
|
0.375 in
9.5 mm
|
||
| $4.6668 - $7.2596 | 3750 In stock |
|
1.750 in
44.5 mm
|
0.250 in
6.4 mm
|
||
| $0.5411 - $0.8417 | 6299 In stock |
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm