Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.7452 - $4.3145 | 189 In stock |
1.500 in
38.1 mm
|
1.250 in
31.8 mm
|
||
| $0.5319 - $3.0792 | Request the lead time here |
1.000 in
25.4 mm
|
1.312 in
33.3 mm
|
||
| $0.6015 - $3.4821 | Request the lead time here |
0.500 in
12.7 mm
|
1.437 in
36.5 mm
|
||
| $0.6782 - $3.926 | 684 In stock |
1.500 in
38.1 mm
|
1.500 in
38.1 mm
|
||
| $0.8123 - $4.703 | Request the lead time here |
1.000 in
25.4 mm
|
1.593 in
40.5 mm
|
||
| $0.4937 - $2.8583 | 235 In stock |
0.500 in
12.7 mm
|
1.687 in
42.8 mm
|
||
| $3.8334 - $8.8775 | Request the lead time here |
1.500 in
38.1 mm
|
4.125 in
104.8 mm
|
||
| $6.1095 - $14.1483 | Request the lead time here |
1.500 in
38.1 mm
|
4.250 in
108 mm
|
||
| $9.1283 - $21.1392 | Request the lead time here |
1.500 in
38.1 mm
|
4.500 in
114.3 mm
|
||
| $9.7991 - $22.6926 | Request the lead time here |
1.500 in
38.1 mm
|
5.000 in
127 mm
|
||
| $0.9633 - $2.2307 | Request the lead time here |
1.000 in
25.4 mm
|
2.125 in
54 mm
|
||
| $10.6616 - $24.69 | Request the lead time here |
1.500 in
38.1 mm
|
5.750 in
146.1 mm
|
||
| $1.2533 - $2.9021 | 69 In stock |
1.500 in
38.1 mm
|
2.375 in
60.3 mm
|
||
| $1.3467 - $3.1187 | 200 In stock |
1.000 in
25.4 mm
|
2.460 in
62.5 mm
|
||
| $1.0016 - $2.3195 | 438 In stock |
0.500 in
12.7 mm
|
2.625 in
66.7 mm
|
||
| $1.5383 - $3.5622 | Request the lead time here |
1.500 in
38.1 mm
|
2.687 in
68.2 mm
|
||
| $1.4952 - $3.4623 | Request the lead time here |
1.000 in
25.4 mm
|
2.750 in
69.9 mm
|
||
| $1.3322 - $3.0849 | Request the lead time here |
0.500 in
12.7 mm
|
3.000 in
76.2 mm
|
||
| $8.0742 - $18.698 | Request the lead time here |
1.000 in
25.4 mm
|
6.000 in
152.4 mm
|
||
| $8.1699 - $18.9197 | Request the lead time here |
1.000 in
25.4 mm
|
6.500 in
165.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue