Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0791 - $0.4583 | 7636 In stock |
|
|
||
| $0.0846 - $0.4898 | 10000 In stock |
0.500 in
12.7 mm
|
0.093 in
2.4 mm
|
||
| $0.1232 - $0.7136 | 2600 In stock |
1.000 in
25.4 mm
|
0.240 in
6.1 mm
|
||
| $0.0932 - $0.5388 | 18259 In stock |
1.000 in
25.4 mm
|
0.093 in
2.4 mm
|
||
| $0.1323 - $0.7662 | Request the lead time here |
1.500 in
38.1 mm
|
0.140 in
3.6 mm
|
||
| $0.1041 - $0.6033 | Request the lead time here |
1.000 in
25.4 mm
|
0.148 in
3.8 mm
|
||
| $0.1317 - $0.7626 | 4892 In stock |
1.000 in
25.4 mm
|
0.375 in
9.5 mm
|
||
| $0.1337 - $0.7734 | Request the lead time here |
0.500 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| $0.1832 - $1.0599 | 4540 In stock |
1.500 in
38.1 mm
|
0.460 in
11.7 mm
|
||
| $0.1505 - $0.8711 | Request the lead time here |
1.000 in
25.4 mm
|
0.470 in
11.9 mm
|
||
| $0.0954 - $0.5523 | 7383 In stock |
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.1068 - $0.6186 | 9870 In stock |
0.500 in
12.7 mm
|
0.230 in
5.8 mm
|
||
| $0.1899 - $1.0992 | Request the lead time here |
1.500 in
38.1 mm
|
0.234 in
5.9 mm
|
||
| $0.0819 - $0.4736 | Request the lead time here |
0.500 in
12.7 mm
|
0.140 in
3.6 mm
|
||
| $0.1287 - $0.7457 | Request the lead time here |
1.500 in
38.1 mm
|
0.148 in
3.8 mm
|
||
| $0.1262 - $0.7304 | Request the lead time here |
1.000 in
25.4 mm
|
0.304 in
7.7 mm
|
||
| $0.0932 - $0.5388 | 1500 In stock |
0.500 in
12.7 mm
|
0.343 in
8.7 mm
|
||
| $0.1781 - $1.0313 | 106 In stock |
1.500 in
38.1 mm
|
0.360 in
9.1 mm
|
||
| $0.063 - $0.3644 | 5000 In stock |
0.500 in
12.7 mm
|
0.172 in
4.4 mm
|
||
| $0.0918 - $0.5318 | Request the lead time here |
1.000 in
25.4 mm
|
0.080 in
2 mm