Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0723 - $0.4181 | 8084 In stock |
0.500 in
12.7 mm
|
0.180 in
4.6 mm
|
||
| $0.1085 - $0.6276 | Request the lead time here |
1.000 in
25.4 mm
|
0.207 in
5.3 mm
|
||
| $0.1742 - $1.0079 | 1500 In stock |
1.000 in
25.4 mm
|
0.437 in
11.1 mm
|
||
| $0.0932 - $0.5388 | 18259 In stock |
1.000 in
25.4 mm
|
0.093 in
2.4 mm
|
||
| $0.1841 - $1.0652 | 5070 In stock |
0.500 in
12.7 mm
|
0.460 in
11.7 mm
|
||
| $0.1856 - $1.0742 | 2800 In stock |
1.500 in
38.1 mm
|
0.470 in
11.9 mm
|
||
| $0.1973 - $1.1423 | Request the lead time here |
1.000 in
25.4 mm
|
0.490 in
12.4 mm
|
||
| $0.1067 - $0.6168 | Request the lead time here |
0.500 in
12.7 mm
|
0.523 in
13.3 mm
|
||
| $0.7884 - $4.5644 | 10 In stock |
1.500 in
38.1 mm
|
1.375 in
34.9 mm
|
||
| $0.6398 - $3.7041 | Request the lead time here |
1.000 in
25.4 mm
|
1.437 in
36.5 mm
|
||
| $0.4769 - $2.7606 | Request the lead time here |
0.500 in
12.7 mm
|
1.375 in
34.9 mm
|
||
| $0.743 - $4.3011 | Request the lead time here |
1.500 in
38.1 mm
|
1.437 in
36.5 mm
|
||
| $0.549 - $3.1778 | Request the lead time here |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
| $0.4914 - $2.8448 | Request the lead time here |
0.500 in
12.7 mm
|
1.625 in
41.3 mm
|
||
| $1.0518 - $2.4359 | Request the lead time here |
0.500 in
12.7 mm
|
2.687 in
68.2 mm
|
||
| $1.6316 - $3.7785 | 100 In stock |
1.500 in
38.1 mm
|
2.750 in
69.9 mm
|
||
| $1.7274 - $4.0005 | Request the lead time here |
1.000 in
25.4 mm
|
2.875 in
73 mm
|
||
| $1.7802 - $4.1226 | 18 In stock |
1.500 in
38.1 mm
|
3.125 in
79.4 mm
|
||
| $1.991 - $4.6106 | 135 In stock |
1.500 in
38.1 mm
|
3.375 in
85.7 mm
|
||
| $2.1516 - $4.9826 | Request the lead time here |
1.500 in
38.1 mm
|
3.625 in
92.1 mm