Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.4679 - $2.925 | 4689 In stock |
|
|
||
| $0.7127 - $4.4654 | 2038 In stock |
|
|
||
| $1.1058 - $2.7515 | 3591 In stock |
|
|
||
| $1.7598 - $4.4171 | 800 In stock |
|
|
||
| $0.3431 - $2.1449 | 16578 In stock |
|
|
||
| $0.7037 - $4.3928 | 2500 In stock |
|
|
||
| $1.0059 - $6.2997 | 5042 In stock |
|
|
||
| $1.5249 - $3.8136 | 900 In stock |
|
|
||
| $0.3293 - $2.0579 | 32725 In stock |
|
|
||
| $0.398 - $2.4869 | 6890 In stock |
|
|
||
| $0.6114 - $1.5284 | 600 In stock |
|
|
||
| $0.2912 - $1.818 | 27914 In stock |
|
|
||
| $0.3582 - $2.2382 | 13904 In stock |
|
|
||
| $0.4757 - $0.5282 | 3000 In stock |
|
|
||
| $0.2675 - $1.6653 | 8900 In stock |
|
|
||
| $0.6954 - $4.3446 | 4550 In stock |
|
|
||
| 12216B | $0.9495 - $5.9376 | 3632 In stock |
|
|
|
| $1.3448 - $3.3551 | 3115 In stock |
|
|
||
| $0.3105 - $1.9407 | 10000 In stock |
|
|
||
| $0.3785 - $2.3648 | 16955 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue