| Quantity | Unit price |
|---|---|
| 25 - 1999 | $1.818 |
| 2000 - 9999 | $0.7274 |
| 10000 - 49999 | $0.3234 |
| 50000 + | $0.2912 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Temperature | 203 °F |
|---|---|
| Maximum Temperature | 95 °C |
| Colour | Black |
| Full Material | TPE/TPV |
| Material | TPE/TPV |
| Type | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue