Menu Search

Flat Loop Clip

In stock

Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.

It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.

  • Material: Nylon, HDPE
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Cable Width Base Width Base Length View
$0.2246 - $0.2549 Request the lead time here
1.5 in
$0.2202 - $0.2894 Request the lead time here
3 in
$0.1484 - $0.2036 16000 In stock
1.425 in
Flat Cable Clip - 38.1 mm | 1.50 in

FCLCS

Price Range
$0.2549 - $0.2246

Stock Levels
Request the lead time here
Attributes
  • Cable Width
    1.5 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Mounting Method
    Push-In
Flat Cable Clip - 63.5 mm | 2.50 in

FCLC

Price Range
$0.2894 - $0.2202

Stock Levels
Request the lead time here
Attributes
  • Base Length
    3 in
  • Inside Width
    2.5 in
  • Material
    Nylon 6/6
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - 7.4 mm | 0.290 in

22LF1425250

Price Range
$0.2036 - $0.1484

Stock Levels
16000 In stock
Attributes
  • Base Length
    1.425 in
  • Inside Width
    0.291 in
  • Compatible Hole Diameter
    0.248 in
  • Material
    HDPE
  • Colour
    Natural