| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.1967 |
| 1000 - 4999 | $0.177 |
| 5000 - 9999 | $0.1593 |
| 10000 + | $0.1434 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 36.2 mm |
|---|---|
| Base Length | 1.425 in |
| Inside Width | 7.4 mm |
| Inside Width | 0.291 in |
| Compatible Hole Diameter | 6.3 mm |
| Compatible Hole Diameter | 0.248 in |
| Material | HDPE |
| Colour | Natural |
| Mounting Method | Push Fit |
| Full Material | High Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue