Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.
It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Width | Base Width | Base Length | View | |
|---|---|---|---|---|---|---|
| $0.2246 - $0.2549 | Request the lead time here |
1.5 in
38.1 mm
|
|
|
||
| $0.2202 - $0.2894 | Request the lead time here |
|
|
3 in
76.2 mm
|
||
| $0.1484 - $0.2036 | 16000 In stock |
|
|
1.425 in
36.2 mm