Menu Search

Flat Cable Clamp - Snap In, Hinged, Tension

In stock

Snap-in Flat cable clamps have a hinged with tension designed to securely hold flat cable and wires in place. It offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Inside Width Compatible Hole Size Max # of conductors Panel Thickness Range Distance Between Fixing Holes View
$1.9043 - $4.2309 6400 In stock
2.13 in
0.039 - 0.079 in
1.575 in
$2.1156 - $4.7004 1000 In stock
2.512 in
0.039 - 0.079 in
1.957 in
$1.2906 - $2.589 6100 In stock
1.250 in
0.250 in
0.080 - 0.150 in
$1.518 - $3.4398 100 In stock
0.61 in
0.039 - 0.079 in
0.591 in
$1.6925 - $3.7607 1100 In stock
0.972 in
0.039 - 0.079 in
0.787 in
Flat Cable Clip - Inside Width - 54.1 mm | 2.130 in ; Compatible Hole Size - 4 mm | 0.156 in

TFCCA-40-01

Price Range
$4.2309 - $1.9043

Stock Levels
6400 In stock
Attributes
  • Distance Between Fixing Holes
    1.575 in
  • Inside Width
    2.13 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.039 in
  • Colour
    Natural
Flat Cable Clip - Inside Width - 63.8 mm | 2.510 in ; Compatible Hole Size - 4 mm | 0.156 in

TFCCA-50-01

Price Range
$4.7004 - $2.1156

Stock Levels
1000 In stock
Attributes
  • Distance Between Fixing Holes
    1.957 in
  • Inside Width
    2.512 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.039 in
  • Colour
    Natural
Flat Cable Clip - Natural ;

22RCPM1250

Price Range
$2.589 - $1.2906

Stock Levels
6100 In stock
Attributes
  • Base Length
    1.770 in
  • Compatible Hole Size
    0.250 in
  • Inside Width
    1.250 in
  • Maximum Panel Thickness
    0.150 in
  • Minimum Panel Thickness
    0.080 in
Flat Cable Clip - Inside Width - 14.5 mm | 0.570 in ; Compatible Hole Size - 4 mm | 0.156 in

TFCCA-15-01

Price Range
$3.4398 - $1.518

Stock Levels
100 In stock
Attributes
  • Distance Between Fixing Holes
    0.591 in
  • Inside Width
    0.61 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.039 in
  • Colour
    Natural
Flat Cable Clip - Inside Width - 24.6 mm | 0.970 in ; Compatible Hole Size - 4 mm | 0.156 in

TFCCA-25-01

Price Range
$3.7607 - $1.6925

Stock Levels
1100 In stock
Attributes
  • Distance Between Fixing Holes
    0.787 in
  • Inside Width
    0.972 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.039 in
  • Colour
    Natural