| Quantity | Unit price |
|---|---|
| 100 - 9999 | $2.589 |
| 10000 - 24999 | $1.3983 |
| 25000 + | $1.2906 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 45 mm |
|---|---|
| Base Length | 1.770 in |
| Compatible Hole Size | 6.4 mm |
| Compatible Hole Size | 0.250 in |
| Inside Width | 31.8 mm |
| Inside Width | 1.250 in |
| Maximum Panel Thickness | 3.8 mm |
| Maximum Panel Thickness | 0.150 in |
| Minimum Panel Thickness | 0.080 in |
| Minimum Panel Thickness | 2 mm |
| Mounting Method | Push In |
| Colour | Natural |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue