Menu Search

Flanged Threaded Fitting Caps

In stock

Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.

Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
63 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Colour Compatible Thread Sizes Height Under Flange Inside Diameter Outside Diameter View
$0.0999 - $0.5777 12720 In stock
UNF Threads
Orange
0.875 in
$0.1901 - $1.0992 30829 In stock
NPT Threads
Natural
$0.1083 - $0.6275 6978 In stock
UNF Threads
Natural
1.330 in
$0.1019 - $0.5894 3680 In stock
UNF Threads
Orange
1.280 in
$0.1053 - $0.609 Request the lead time here
UNF Threads
Orange
1.330 in
$0.0905 - $0.524 Request the lead time here
UNF Threads
Orange
0.845 in
$0.1287 - $0.7451 1135 In stock
UNF Threads
Natural
$0.0918 - $0.5307 Request the lead time here
UNF Threads
Natural
$0.2342 - $1.355 Request the lead time here
Metric Threads
Natural
$0.0816 - $0.473 8000 In stock
UNF Threads
Orange
0.750 in
$0.1926 - $1.1151 9230 In stock
Metric Threads
Natural
$0.1637 - $0.9467 5553 In stock
UNF Threads
Natural
$0.4886 - $2.8286 444 In stock
UNF Threads
Orange
1.085 in
$0.0524 - $0.3024 5697 In stock
UNF Threads
Orange
0.590 in
$0.0636 - $0.3681 11198 In stock
UNF Threads
Natural
0.590 in
ECM10A $0.173 - $1.002 12000 In stock
Metric Threads
Natural
$0.2043 - $1.1828 18854 In stock
Metric Threads
Natural
$0.2207 - $1.2777 429 In stock
Metric Threads
Natural
$0.0737 - $0.4257 59808 In stock
NPT Threads
Natural
$0.0791 - $0.4583 2000 In stock
UNF Threads
Natural
  • of 4
Flanged Cap 22.0 mm 0.933 in LDPE Orange

E7/8A

Price Range
$0.5777 - $0.0999

Stock Levels
12720 In stock
Attributes
  • Height Under Flange
    0.875 in
  • Colour
    Orange
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 1.311 in 39.6 mm LDPE Natural

ECS1000A

Price Range
$1.0992 - $0.1901

Stock Levels
30829 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    NPT Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1.000 in
Flanged Cap 12.5 mm 0.552 in LDPE Natural

EL1/2A

Price Range
$0.6275 - $0.1083

Stock Levels
6978 In stock
Attributes
  • Height Under Flange
    1.330 in
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 9.4 mm 0.440 in LDPE Orange

EL3/8A

Price Range
$0.5894 - $0.1019

Stock Levels
3680 In stock
Attributes
  • Height Under Flange
    1.280 in
  • Colour
    Orange
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 10.8 mm 0.487 in LDPE Orange

EL7/16AA

Price Range
$0.609 - $0.1053

Stock Levels
Request the lead time here
Attributes
  • Height Under Flange
    1.330 in
  • Colour
    Orange
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 0.605 in 0.665 in LDPE Orange

K324A

Price Range
$0.524 - $0.0905

Stock Levels
Request the lead time here
Attributes
  • Height Under Flange
    0.845 in
  • Colour
    Orange
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 29.8 mm 1.242 in LDPE Natural

E1-3/16B

Price Range
$0.7451 - $0.1287

Stock Levels
1135 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1-3/16 in
Flanged Cap 18.5 mm 0.786 in LDPE Natural

E3/4CATA

Price Range
$0.5307 - $0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    3/4 in
Flanged Cap 41.7 mm 49.5 mm LDPE Natural

ECM42A

Price Range
$1.355 - $0.2342

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    M42
Flanged Cap 15.4 mm 0.677 in LDPE Orange

E5/8A

Price Range
$0.473 - $0.0816

Stock Levels
8000 In stock
Attributes
  • Height Under Flange
    0.750 in
  • Colour
    Orange
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 13.7 mm 21.5 mm LDPE Natural

ECM14A

Price Range
$1.1151 - $0.1926

Stock Levels
9230 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    M14
Flanged Cap 33.1 mm 1.372 in LDPE Natural

E1-5/16B

Price Range
$0.9467 - $0.1637

Stock Levels
5553 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1-5/16 in
Flanged Cap 47.5 mm 2.064 in LDPE Orange

E2A

Price Range
$2.8286 - $0.4886

Stock Levels
444 In stock
Attributes
  • Height Under Flange
    1.085 in
  • Colour
    Orange
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 9.3 mm 0.428 in LDPE Orange

E3/8A

Price Range
$0.3024 - $0.0524

Stock Levels
5697 In stock
Attributes
  • Height Under Flange
    0.590 in
  • Colour
    Orange
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 10.9 mm 0.492 in LDPE Natural

E7/16A

Price Range
$0.3681 - $0.0636

Stock Levels
11198 In stock
Attributes
  • Height Under Flange
    0.590 in
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
Flanged Cap 9.8 mm 13.5 mm LDPE Natural

ECM10A

Price Range
$1.002 - $0.173

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    M10
Flanged Cap 15.7 mm 23.5 mm LDPE Natural

ECM16A

Price Range
$1.1828 - $0.2043

Stock Levels
18854 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    M16
Flanged Cap 32.6 mm 40.3 mm LDPE Natural

ECM33A

Price Range
$1.2777 - $0.2207

Stock Levels
429 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    M33
Flanged Cap 0.531 in 20.57 mm LDPE Natural

ECS0250A

Price Range
$0.4257 - $0.0737

Stock Levels
59808 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    NPT Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    1/4 in
Flanged Cap 15.9 mm 0.745 in LDPE Natural

E11/16B

Price Range
$0.4583 - $0.0791

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Thread Size
    11/16 in