Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3527 - $2.0412 | 450 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1017 - $0.588 | 20 In stock |
UNF Threads
|
Natural
|
|
0.690 in
17.5 mm
|
|
|
||
| $0.2204 - $1.2758 | 350 In stock |
UNF Threads
|
Orange
|
|
0.960 in
24.4 mm
|
|
|
||
| $0.0935 - $0.5403 | 2900 In stock |
UNF Threads
|
Natural
|
|
0.688 in
17.5 mm
|
|
|
||
| $0.0831 - $0.4815 | 7208 In stock |
UNF Threads
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.1103 - $0.6387 | 6878 In stock |
UNF Threads
|
Natural
|
|
1.330 in
33.8 mm
|
|
|
||
| $0.1037 - $0.60 | 3680 In stock |
UNF Threads
|
Orange
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.1134 - $0.6567 | 2000 In stock |
UNF Threads
|
Natural
|
|
1.410 in
35.8 mm
|
|
|
||
| $0.131 - $0.7584 | 1135 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0935 - $0.5403 | Request the lead time here |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0734 - $0.4257 | 44960 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.147 - $0.8514 | 12907 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1314 - $0.7604 | 1997 In stock |
UNF Threads
|
Natural
|
|
1.700 in
43.2 mm
|
|
|
||
| $0.0905 - $0.5234 | 212300 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.7658 - $4.4333 | 1488 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0749 - $0.4335 | 33058 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.2336 - $1.3511 | 17069 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1191 - $0.6899 | Request the lead time here |
UNF Threads
|
Orange
|
|
0.880 in
22.4 mm
|
|
|
||
| $0.1037 - $0.60 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.1073 - $0.62 | Request the lead time here |
UNF Threads
|
Orange
|
|
1.330 in
33.8 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue