Menu Search

Flanged Caps

In stock

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE
  • Colour: Natural, Orange, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability D Colour d1 H View
$0.0453 - $0.0705 4000 In stock
0.354 in
Yellow
0.197 in
0.512 in
$0.0591 - $0.092 5000 In stock
0.559 in
Yellow
0.394 in
0.394 in
$0.5151 - $0.8013 500 In stock
1.732 in
Yellow
1.575 in
1.181 in
$0.2046 - $0.3182 1500 In stock
1.228 in
Yellow
1.024 in
0.787 in
$0.2829 - $0.44 Request the lead time here
1.488 in
Yellow
1.283 in
0.787 in
$0.0683 - $0.1062 5000 In stock
0.63 in
Yellow
0.472 in
0.394 in
$0.1343 - $0.2088 4500 In stock
0.756 in
Yellow
0.591 in
0.591 in
$0.1479 - $0.2301 2500 In stock
0.933 in
Yellow
0.787 in
0.787 in
$0.1677 - $0.2609 2000 In stock
1.016 in
Yellow
0.866 in
0.787 in
$0.1815 - $0.2823 2500 In stock
1.094 in
Yellow
0.906 in
0.787 in
$0.1677 - $0.2609 3000 In stock
0.992 in
Yellow
0.815 in
0.787 in
$0.1343 - $0.2088 5000 In stock
0.783 in
Yellow
0.63 in
0.591 in
$0.1664 - $0.2588 3000 In stock
0.87 in
Yellow
0.701 in
1.024 in
$0.0522 - $0.0813 5000 In stock
0.425 in
Yellow
0.276 in
0.394 in
$0.0569 - $0.0884 5000 In stock
0.512 in
Yellow
0.354 in
0.394 in
$0.1112 - $0.1728 5000 In stock
0.717 in
Yellow
0.551 in
0.591 in
$0.1065 - $0.1658 5000 In stock
0.685 in
Yellow
0.512 in
0.787 in
$0.1295 - $0.2015 4000 In stock
0.835 in
Yellow
0.669 in
0.787 in
$0.1862 - $0.2897 2000 In stock
1.122 in
Yellow
0.945 in
0.787 in
$0.2138 - $0.3324 1000 In stock
1.295 in
Yellow
1.142 in
0.787 in
  • of 2
- Flange Diameter - 8.9 mm | 0.350 in; Inside Diameter 5.1 mm | 0.200 in; TPE; Yellow

20571719

Price Range
$0.0705 - $0.0453

Stock Levels
4000 In stock
Attributes
  • D
    0.354 in
  • d1
    0.197 in
  • H
    0.512 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 14.2 mm | 0.559 in; Inside Diameter 9.9 mm | 0.390 in; TPE; Yellow

20571764

Price Range
$0.092 - $0.0591

Stock Levels
5000 In stock
Attributes
  • D
    0.559 in
  • d1
    0.394 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
Flanged Cap - Flange Diameter - 45 mm | 1.772 in; Inside Diameter 40 mm | 1.575 in; TPE; Yellow

20572037

Price Range
$0.8013 - $0.5151

Stock Levels
500 In stock
Attributes
  • D
    1.732 in
  • d1
    1.575 in
  • H
    1.181 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 31.2 mm | 1.228 in; Inside Diameter 25.9 mm | 1.020 in; TPE; Yellow

20572082

Price Range
$0.3182 - $0.2046

Stock Levels
1500 In stock
Attributes
  • D
    1.228 in
  • d1
    1.024 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 37.8 mm | 1.488 in; Inside Diameter 32.6 mm | 1.283 in; TPE; Yellow

20572099

Price Range
$0.44 - $0.2829

Stock Levels
Request the lead time here
Attributes
  • D
    1.488 in
  • d1
    1.283 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 16 mm | 0.630 in; Inside Diameter 11.9 mm | 0.470 in; TPE; Yellow

20571795

Price Range
$0.1062 - $0.0683

Stock Levels
5000 In stock
Attributes
  • D
    0.63 in
  • d1
    0.472 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 19.2 mm | 0.756 in; Inside Diameter 15 mm | 0.590 in; TPE; Yellow

20571825

Price Range
$0.2088 - $0.1343

Stock Levels
4500 In stock
Attributes
  • D
    0.756 in
  • d1
    0.591 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 23.7 mm | 0.933 in; Inside Diameter 20.1 mm | 0.790 in; TPE; Yellow

20571887

Price Range
$0.2301 - $0.1479

Stock Levels
2500 In stock
Attributes
  • D
    0.933 in
  • d1
    0.787 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.8 mm | 1.016 in; Inside Diameter 22.1 mm | 0.870 in; TPE; Yellow

20571900

Price Range
$0.2609 - $0.1677

Stock Levels
2000 In stock
Attributes
  • D
    1.016 in
  • d1
    0.866 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 27.8 mm | 1.094 in; Inside Diameter 23 mm | 0.906 in; TPE; Yellow

20571924

Price Range
$0.2823 - $0.1815

Stock Levels
2500 In stock
Attributes
  • D
    1.094 in
  • d1
    0.906 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.2 mm | 0.992 in; Inside Diameter 20.7 mm | 0.815 in; TPE; Yellow

20572075

Price Range
$0.2609 - $0.1677

Stock Levels
3000 In stock
Attributes
  • D
    0.992 in
  • d1
    0.815 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 19.9 mm | 0.783 in; Inside Diameter 16 mm | 0.630 in; TPE; Yellow

20571832

Price Range
$0.2088 - $0.1343

Stock Levels
5000 In stock
Attributes
  • D
    0.783 in
  • d1
    0.63 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 22.1 mm | 0.870 in; Inside Diameter 17.8 mm | 0.700 in; TPE; Yellow

20571856

Price Range
$0.2588 - $0.1664

Stock Levels
3000 In stock
Attributes
  • D
    0.87 in
  • d1
    0.701 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 10.8 mm | 0.425 in; Inside Diameter 7.1 mm | 0.280 in; TPE; Yellow

20571733

Price Range
$0.0813 - $0.0522

Stock Levels
5000 In stock
Attributes
  • D
    0.425 in
  • d1
    0.276 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 13 mm | 0.510 in; Inside Diameter 8.9 mm | 0.350 in; TPE; Yellow

20571757

Price Range
$0.0884 - $0.0569

Stock Levels
5000 In stock
Attributes
  • D
    0.512 in
  • d1
    0.354 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 18.2 mm | 0.717 in; Inside Diameter 14 mm | 0.550 in; TPE; Yellow

20571818

Price Range
$0.1728 - $0.1112

Stock Levels
5000 In stock
Attributes
  • D
    0.717 in
  • d1
    0.551 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 17.4 mm | 0.685 in; Inside Diameter 13 mm | 0.510 in; TPE; Yellow

20571801

Price Range
$0.1658 - $0.1065

Stock Levels
5000 In stock
Attributes
  • D
    0.685 in
  • d1
    0.512 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 21.2 mm | 0.835 in; Inside Diameter 17 mm | 0.670 in; TPE; Yellow

20571849

Price Range
$0.2015 - $0.1295

Stock Levels
4000 In stock
Attributes
  • D
    0.835 in
  • d1
    0.669 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 28.5 mm | 1.122 in; Inside Diameter 23.9 mm | 0.940 in; TPE; Yellow

20571931

Price Range
$0.2897 - $0.1862

Stock Levels
2000 In stock
Attributes
  • D
    1.122 in
  • d1
    0.945 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 32.9 mm | 1.295 in; Inside Diameter 29 mm | 1.140 in; TPE; Yellow

20571986

Price Range
$0.3324 - $0.2138

Stock Levels
1000 In stock
Attributes
  • D
    1.295 in
  • d1
    1.142 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow