Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.
They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | d1 | H | View | |
|---|---|---|---|---|---|---|---|
| $0.0615 - $0.0956 | 10000 In stock |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0683 - $0.1062 | 5000 In stock |
0.63 in
16.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1434 - $0.2231 | 6000 In stock |
0.913 in
23.2 mm
|
Yellow
|
0.748 in
19.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1677 - $0.2609 | 2000 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1677 - $0.2609 | 3000 In stock |
0.992 in
25.2 mm
|
Yellow
|
0.815 in
20.7 mm
|
0.787 in
20.0 mm
|
||
| $0.2046 - $0.3182 | 1500 In stock |
1.228 in
31.2 mm
|
Yellow
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2829 - $0.44 | Request the lead time here |
1.488 in
37.8 mm
|
Yellow
|
1.283 in
32.6 mm
|
0.787 in
20.0 mm
|
||
| $0.1677 - $0.2609 | 3000 In stock |
0.996 in
25.3 mm
|
Yellow
|
0.827 in
21.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0591 - $0.092 | 5000 In stock |
0.559 in
14.2 mm
|
Yellow
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1343 - $0.2088 | 4500 In stock |
0.756 in
19.2 mm
|
Yellow
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1479 - $0.2301 | 2500 In stock |
0.933 in
23.7 mm
|
Yellow
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1815 - $0.2823 | 2500 In stock |
1.094 in
27.8 mm
|
Yellow
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0476 - $0.074 | 5000 In stock |
0.394 in
10.0 mm
|
Yellow
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0831 - $0.1293 | 5000 In stock |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1343 - $0.2088 | 5000 In stock |
0.783 in
19.9 mm
|
Yellow
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1664 - $0.2588 | 3000 In stock |
0.87 in
22.1 mm
|
Yellow
|
0.701 in
17.8 mm
|
1.024 in
26.0 mm
|
||
| $0.1572 - $0.2445 | 4000 In stock |
0.858 in
21.8 mm
|
Yellow
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
||
| $0.20 - $0.311 | 2500 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.89 in
22.6 mm
|
1.024 in
26.0 mm
|
||
| $0.2046 - $0.3182 | 1000 In stock |
1.22 in
31.0 mm
|
Yellow
|
1.063 in
27.0 mm
|
0.787 in
20.0 mm
|
||
| $0.4553 - $0.7082 | 500 In stock |
1.693 in
43.0 mm
|
Yellow
|
1.535 in
39.0 mm
|
1.102 in
28.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue