Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.
It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Minimum Compatible Stud Size | Maximum Compatible Stud Size | View | |
|---|---|---|---|---|---|---|
| $0.2454 - $1.5426 | Request the lead time here |
|
|
0.354 in
9 mm
|
||
| $0.1964 - $0.4899 | 63750 In stock |
|
|
0.413 in
10.5 mm
|
||
| $0.4709 - $1.1804 | 7000 In stock |
|
|
0.866 in
22 mm
|
||
| $0.2325 - $1.458 | 6000 In stock |
|
|
0.314 in
8 mm
|
||
| $0.177 - $0.4412 | Request the lead time here |
|
|
0.354 in
9 mm
|
||
| 78156 In stock |
|
|
0.748 in
19 mm
|
|||
| MFC110A | $0.1688 - $0.4227 | 198000 In stock |
|
|
0.314 in
8 mm
|
|
| $0.3261 - $0.8181 | 2750 In stock |
|
|
0.629 in
16 mm
|
||
| $0.5502 - $1.3748 | Request the lead time here |
|
|
1.023 in
26 mm
|
||
| $0.6296 - $1.5726 | Request the lead time here |
|
|
1.181 in
30 mm
|
||
| $0.2564 - $1.6052 | 12868 In stock |
|
|
0.393 in
10 mm
|
||
| $0.2741 - $0.6875 | 6250 In stock |
|
|
0.512 in
13 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue