Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Fibre Management range supports many low profile fibre reels for spooling excess fibre onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fibre. Fibre Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Radius | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|
| $5.2059 - $5.7683 | 200 In stock |
30.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $5.2059 - $5.7683 | 300 In stock |
30.0 mm
|
Adhesive
|
0.315 in
8.0 mm
|
||
| $3.783 - $4.1918 | 200 In stock |
35.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| $3.7137 - $4.1148 | 400 In stock |
30.5 mm
|
Screw
|
0.197 in
5.0 mm
|
||
| $5.588 - $6.1916 | 600 In stock |
35.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $4.026 - $4.461 | Request the lead time here |
30.0 mm
|
Snap Fit
|
0.197 in
5.0 mm
|
||
| $4.2971 - $4.7615 | 300 In stock |
30.0 - 37.0 mm
|
Screw
|
0.217 in
5.5 mm
|
||
| $5.8656 - $6.4994 | 500 In stock |
40.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $4.4705 - $4.9535 | Request the lead time here |
30.0 - 37.0 mm
|
Snap Fit
|
0.217 in
5.5 mm
|
||
| $5.2157 - $5.7791 | 900 In stock |
35.0 mm
|
Snap Fit
|
0.472 in
12.0 mm
|
||
| $4.2435 - $4.7019 | Request the lead time here |
40.0 mm
|
Snap Fit
|
0.189 in
4.8 mm
|
||
| $4.859 - $5.384 | Request the lead time here |
30.0 - 37.0 mm
|
Snap Fit
|
0.315 in
8.0 mm
|
||
| $4.026 - $4.461 | Request the lead time here |
30.0 mm
|
Adhesive
|
0.197 in
5.0 mm
|
||
| $4.7898 - $5.3072 | Request the lead time here |
30.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $5.588 - $6.1916 | 800 In stock |
40.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $4.9634 - $5.4993 | Request the lead time here |
30.0 mm
|
Screw
|
0.315 in
8.0 mm
|
||
| $4.1651 - $4.6149 | 200 In stock |
40.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| $5.1369 - $5.6919 | 300 In stock |
35.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $4.859 - $5.384 | Request the lead time here |
30.0 mm
|
Snap Fit
|
0.472 in
12.0 mm
|
||
| $4.7898 - $5.3072 | 800 In stock |
30.0 -37.0 mm
|
Adhesive
|
0.217 in
5.5 mm