| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Between Fixing Holes | 11.48 mm |
|---|---|
| Distance Between Fixing Holes | 0.452 in |
| Hole Diameter | 3.6 mm |
| Hole Diameter | 0.142 in |
| Overall Height | 5.5 mm |
| Overall Height | 0.217 in |
| Colour | Black |
| Full Material | Polyamide 6 |
| Material | Nylon 6 |
| Material Flammability Standard | UL94 V-0 |
| Mounting Method | Screw |
| Type | Corner |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue