Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.2588 - $1.4985 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.625 in
15.9 mm
|
||
| $0.4674 - $2.706 | 1213 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.655 in
16.6 mm
|
||
| $0.3953 - $2.2889 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.677 in
17.2 mm
|
||
| $0.2924 - $1.6928 | 2100 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.708 in
18 mm
|
||
| $0.2421 - $1.4018 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.600 in
15.2 mm
|
||
| $0.4554 - $2.6363 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.812 in
20.6 mm
|
||
| $0.3882 - $2.2467 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.655 in
16.6 mm
|
||
| $0.7859 - $4.55 | 4170 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.990 in
25.1 mm
|
||
| $0.8075 - $4.6743 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.125 in
28.6 mm
|
||
| $0.9153 - $5.2992 | 250 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
| $1.1943 - $3.3177 | 13785 In stock |
1.013 in
25.7 mm
|
600 °F
315.6 °C
|
0.485 in
12.3 mm
|
||
| $0.7283 - $4.217 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.125 in
28.6 mm
|
||
| $0.8747 - $5.0639 | 1336 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
| $0.8157 - $2.2659 | Request the lead time here |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.255 in
6.5 mm
|
||
| $0.5736 - $1.5936 | Request the lead time here |
0.974 in
24.7 mm
|
425 °F
218.3 °C
|
0.315 in
8 mm
|
||
| $0.8853 - $2.4591 | 200 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.608 in
15.4 mm
|
||
| $0.6467 - $3.9905 | 4000 In stock |
2.000 in
50.8 mm
|
600 °F
315.6 °C
|
0.125 in
3.2 mm
|
||
| $0.5792 - $1.6085 | 4000 In stock |
1.377 in
35 mm
|
600 °F
315.6 °C
|
0.187 in
4.7 mm
|
||
| $0.4038 - $1.1217 | 7750 In stock |
0.910 in
23.1 mm
|
425 °F
218.3 °C
|
0.255 in
6.5 mm
|
||
| $0.4038 - $1.1217 | 2000 In stock |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.236 in
6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue