Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colors: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Inside Height Maximum Temperature Inside Diameter View
$0.6572 - $1.8255 Request the lead time here
1.180 in
425 °F
0.315 in
$0.5876 - $1.6322 Request the lead time here
1.421 in
425 °F
0.375 in
$1.2113 - $3.3648 4549 In stock
0.990 in
600 °F
0.608 in
$2.5905 - $7.1958 1090 In stock
1.500 in
600 °F
0.725 in
$0.8157 - $2.2659 20750 In stock
0.974 in
600 °F
0.315 in
$0.6459 - $1.7939 Request the lead time here
0.950 in
425 °F
0.438 in
$0.8715 - $2.4212 6000 In stock
1.180 in
425 °F
0.531 in
$0.1587 - $0.9185 1739 In stock
0.500 in
425 °F
0.180 in
$0.1671 - $0.9677 Request the lead time here
0.500 in
425 °F
0.240 in
$0.3164 - $1.8315 40000 In stock
1.000 in
425 °F
0.302 in
$0.1709 - $0.9893 Request the lead time here
0.500 in
425 °F
0.343 in
$0.393 - $2.2754 Request the lead time here
1.500 in
425 °F
0.365 in
$0.5777 - $3.3438 437 In stock
1.000 in
425 °F
0.396 in
$0.1824 - $1.0563 Request the lead time here
0.500 in
425 °F
0.427 in
$0.386 - $2.2343 Request the lead time here
1.500 in
425 °F
0.450 in
$0.3546 - $2.0531 4000 In stock
1.000 in
425 °F
0.470 in
$0.2052 - $1.1879 4361 In stock
0.500 in
425 °F
0.521 in
$0.3665 - $2.1224 Request the lead time here
1.500 in
425 °F
0.552 in
$0.3692 - $2.1368 Request the lead time here
1.000 in
425 °F
0.590 in
$0.1896 - $1.0974 8415 In stock
0.500 in
425 °F
0.490 in
  • of 7
Easy Pull Masking Cap - Inside Diameter - 8 mm | 0.315 in ; Inside Height - 30 mm | 1.180 in ; Black

SCE0315118D

Price Range
$1.8255 - $0.6572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.315 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 9.5 mm | 0.375 in ; Inside Height - 36.1 mm | 1.421 in ; Black

SCE0375B

Price Range
$1.6322 - $0.5876

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.375 in
  • Inside Height
    1.421 in
Easy Pull Masking Cap - Inside Diameter - 15.4 mm | 0.608 in ; Inside Height - 25.1 mm | 0.990 in ; Natural

SCE0608099A

Price Range
$3.3648 - $1.2113

Stock Levels
4549 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.608 in
  • Inside Height
    0.990 in
Easy Pull Masking Cap - Inside Diameter - 18.4 mm | 0.725 in ; Inside Height - 38.1 mm | 1.500 in ; Natural

SCE0725A

Price Range
$7.1958 - $2.5905

Stock Levels
1090 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.725 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 8 mm | 0.315 in ; Inside Height - 24.7 mm | 0.974 in ; Natural

SCE0315A

Price Range
$2.2659 - $0.8157

Stock Levels
20750 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.315 in
  • Inside Height
    0.974 in
Easy Pull Masking Cap - Inside Diameter - 11.1 mm | 0.438 in ; Inside Height - 24.1 mm | 0.950 in ; Black

SCE0438C

Price Range
$1.7939 - $0.6459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.438 in
  • Inside Height
    0.950 in
Easy Pull Masking Cap - Inside Diameter - 13.5 mm | 0.531 in ; Inside Height - 30 mm | 1.180 in ; Black

SCE0531B

Price Range
$2.4212 - $0.8715

Stock Levels
6000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.531 in
  • Inside Height
    1.180 in
Easy Pull Masking Cap - Inside Diameter - 4.6 mm | 0.180 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0180-1/2B

Price Range
$0.9185 - $0.1587

Stock Levels
1739 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.180 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 6.1 mm | 0.240 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0240-1/2E

Price Range
$0.9677 - $0.1671

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.240 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 7.7 mm | 0.302 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0302-1D

Price Range
$1.8315 - $0.3164

Stock Levels
40000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.302 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 8.7 mm | 0.343 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0343-1/2B

Price Range
$0.9893 - $0.1709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.343 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 9.3 mm | 0.365 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0365-1-1/2B

Price Range
$2.2754 - $0.393

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.365 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 10.1 mm | 0.396 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0396-1D

Price Range
$3.3438 - $0.5777

Stock Levels
437 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.396 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 10.8 mm | 0.427 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0427-1/2F

Price Range
$1.0563 - $0.1824

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.427 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 11.4 mm | 0.450 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0450-1-1/2B

Price Range
$2.2343 - $0.386

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.450 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 11.9 mm | 0.470 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0470-1D

Price Range
$2.0531 - $0.3546

Stock Levels
4000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Temperature Range
    425 °F
  • Inside Diameter
    0.470 in
Easy Pull Masking Cap - Inside Diameter - 13.2 mm | 0.521 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0521-1/2C

Price Range
$1.1879 - $0.2052

Stock Levels
4361 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.521 in
  • Inside Height
    0.500 in
Easy Pull Masking Cap - Inside Diameter - 14 mm | 0.552 in ; Inside Height - 38.1 mm | 1.500 in ; Yellow

DMPC0552-1-1/2B

Price Range
$2.1224 - $0.3665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.552 in
  • Inside Height
    1.500 in
Easy Pull Masking Cap - Inside Diameter - 15 mm | 0.590 in ; Inside Height - 25.4 mm | 1.000 in ; Yellow

DMPC0590-1F

Price Range
$2.1368 - $0.3692

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.590 in
  • Inside Height
    1.000 in
Easy Pull Masking Cap - Inside Diameter - 12.4 mm | 0.490 in ; Inside Height - 12.7 mm | 0.500 in ; Yellow

DMPC0490-1/2D

Price Range
$1.0974 - $0.1896

Stock Levels
8415 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    0.490 in
  • Inside Height
    0.500 in