Quantity | Unit price |
---|---|
1 - 61 | $3.9725 |
62 - 124 | $1.8063 |
125 - 249 | $1.2657 |
250 - 1249 | $0.723 |
1250 - 2499 | $0.6722 |
2500 + | $0.6422 |
Colour | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Fitting Style | Push Fit, Easy Pull |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Inside Diameter | 13.5 mm |
Inside Diameter | 0.531 in |
Inside Height | 30 mm |
Inside Height | 1.180 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue