Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1281 - $0.2561 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
| $0.3636 - $0.7298 | 4250 In stock |
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
| $0.1532 - $0.189 | Request the lead time here |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
||
| $0.1292 - $0.1772 | Request the lead time here |
0.244 in
6.2 mm
|
0.375 in
9.5 mm
|
0.142 - 0.551 in
3.6 - 14 mm
|
||
| $0.1013 - $0.1386 | Request the lead time here |
0.156 in
4 mm
|
0.218 in
5.5 mm
|
0.187 - 0.250 in
4.7 - 6.4 mm
|
||
| $0.1019 - $0.14 | 61000 In stock |
0.187 in
4.7 mm
|
0.435 in
11 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
| $0.1013 - $0.1386 | Request the lead time here |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.062 - 0.187 in
1.6 - 4.7 mm
|
||
| $0.1118 - $0.1533 | 2000 In stock |
0.250 in
6.4 mm
|
0.494 in
12.5 mm
|
0.078 - 0.275 in
2 - 7 mm
|
||
| $0.1019 - $0.14 | 10000 In stock |
0.187 in
4.7 mm
|
0.281 in
7.1 mm
|
0.078 - 0.375 in
2 - 9.5 mm
|
||
| $0.1013 - $0.1386 | 13000 In stock |
0.126 in
3.2 mm
|
0.187 in
4.7 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
||
| $0.1532 - $0.189 | Request the lead time here |
0.189 in
4.8 mm
|
0.281 in
7.1 mm
|
0.374 - 0.5 in
9.5 - 12.7 mm
|
||
| $0.152 - $0.1875 | Request the lead time here |
0.187 in
4.7 mm
|
0.375 in
9.5 mm
|
0.156 - 0.281 in
4 - 7.1 mm
|
||
| $0.0846 - $0.1161 | Request the lead time here |
0.160 in
4.1 mm
|
0.375 in
9.5 mm
|
0.218 - 0.312 in
5.5 - 7.9 mm
|
||
| $0.1617 - $0.1998 | 56500 In stock |
0.275 in
7 mm
|
0.370 in
9.4 mm
|
0.062 - 0.600 in
1.6 - 15.2 mm
|
||
| $0.1013 - $0.1386 | Request the lead time here |
0.157 in
4.0 mm
|
0.218 in
5.5 mm
|
0.217 - 0.382 in
5.5 - 9.7 mm
|
||
| $0.2355 - $0.4374 | 70000 In stock |
|
0.228 in
5.8 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| $0.2778 - $0.5189 | Request the lead time here |
|
0.39 in
9.9 mm
|
0.051 - 0.118 in
1.3 - 3.0 mm
|
||
| $0.2598 - $0.4841 | 17000 In stock |
|
0.37 in
9.4 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| $0.2945 - $0.5585 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.098 - 0.142 in
2.5 - 3.6 mm
|
||
| $0.3137 - $0.597 | 103000 In stock |
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue