Quantity | Unit price |
---|---|
1000 - 4999 | $0.134 |
5000 - 9999 | $0.1206 |
10000 - 24999 | $0.1086 |
25000 + | $0.0978 |
Anchor Length | 0.421 in |
---|---|
Anchor Length | 10.7 mm |
Compatible Hole Diameter | 0.157 in |
Compatible Hole Diameter | 4.0 mm |
Compatible Panel Thickness Range | 0.217 - 0.382 in |
Compatible Panel Thickness Range | 5.5 - 9.7 mm |
Head Diameter | 0.218 in |
Head Diameter | 5.5 mm |
Head Height | 0.050 in |
Head Height | 1.3 mm |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Spreading |
Rivet Head Shape | Binder |
Rivet Fitting Style | Push-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue