Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.098 - $0.1344 | Request the lead time here |
0.252 in
6.4 mm
|
0.468 in
11.9 mm
|
0.094 - 0.311 in
2.4 - 7.9 mm
|
||
| $0.3203 - $0.6401 | Request the lead time here |
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| $0.5754 - $0.7671 | Request the lead time here |
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
| $0.3714 - $0.5748 | Request the lead time here |
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
| $0.4154 - $0.4619 | 1000 In stock |
|
0.197 in
5 mm
|
0.197 - 0.236 in
5 - 6 mm
|
||
| $0.4154 - $0.4619 | 3000 In stock |
0.201 in
5.1 mm
|
0.197 in
5 mm
|
0.276 - 0.315 in
7 - 8 mm
|
||
| $0.4146 - $0.8322 | Request the lead time here |
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
| Request the lead time here |
0.187 in
4.7 mm
|
0.320 in
8.1 mm
|
0.312 - 0.440 in
7.9 - 11.2 mm
|
|||
| $0.3395 - $0.3756 | 900 In stock |
|
0.315 in
8 mm
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
||
| $0.4058 - $0.4487 | 1000 In stock |
|
0.370 in
9.4 mm
|
0.118 - 0.157 in
3 - 4 mm
|
||
| $0.4154 - $0.4619 | 1000 In stock |
0.201 in
5.1 mm
|
0.197 in
5 mm
|
0.236 - 0.276 in
6 - 7 mm
|
||
| $0.3663 - $0.7298 | 250 In stock |
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
| $0.3636 - $0.7092 | Request the lead time here |
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
| $0.3065 - $0.8514 | 2900 In stock |
|
0.118 in
3 mm
|
0.079 - 0.118 in
2 - 3 mm
|
||
| $0.3395 - $0.3756 | 1000 In stock |
|
0.157 in
4 mm
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
||
| $0.4058 - $0.4487 | 1870 In stock |
|
0.370 in
9.4 mm
|
0.157 - 0.197 in
4 - 5 mm
|
||
| $0.4154 - $0.4619 | 1000 In stock |
0.201 in
5.1 mm
|
0.197 in
5 mm
|
0.236 - 0.276 in
6 - 7 mm
|
||
| $0.3714 - $0.5748 | 1250 In stock |
|
0.256 in
6.5 mm
|
0.157 - 0.256 in
4.0 - 6.5 mm
|
||
| $0.3636 - $0.7092 | 14450 In stock |
|
0.343 in
8.7 mm
|
0.063 - 0.185 in
1.6 - 4.7 mm
|
||
| $0.4146 - $0.8322 | Request the lead time here |
|
0.472 in
12.0 mm
|
0.098 - 0.354 in
2.5 - 9.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue