Menu Search

Domed Metric Multi-Wall Ribbed Tube Inserts

In stock

These black LDPE tube inserts feature a domed head and have a multi-wall ribbed design, for a secure and easy push-fit into metric metal tubing.

Ideal for aesthetic or light-duty load-bearing applications. They are widely used for furniture, fixtures and general tubing protection. The perimeter ribs ensure a snug fit without tools or fasteners.

  • Offers a nice finishing touch for high-quality tubular items
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE Colour: Black Series Code: SRILTT

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability D H h Maximum Wall Thickness Minimum Wall Thickness View
$0.2591 - $0.4319 11000 In stock
0.709 in
0.472 in
0.315 in
0.079 in
0.039 in
$0.4136 - $0.6893 8000 In stock
0.787 in
0.61 in
0.374 in
0.079 in
0.039 in
$0.6318 - $1.053 4500 In stock
0.984 in
0.61 in
0.413 in
0.079 in
0.039 in
$0.9249 - $1.5416 3000 In stock
1.26 in
0.768 in
0.61 in
0.079 in
0.039 in
$0.2447 - $0.4077 16000 In stock
0.63 in
0.472 in
0.295 in
0.079 in
0.039 in
$0.4338 - $0.723 6000 In stock
0.866 in
0.61 in
0.413 in
0.059 in
0.039 in
Domed Tube Insert 12.0 mm 2.0 mm 1.0 mm Black LDPE

20594671

Price Range
$0.4319 - $0.2591

Stock Levels
11000 In stock
Attributes
  • D
    0.709 in
  • H
    0.472 in
  • h
    0.315 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Domed Tube Insert 15.5 mm 2.0 mm 1.0 mm Black LDPE

20594688

Price Range
$0.6893 - $0.4136

Stock Levels
8000 In stock
Attributes
  • D
    0.787 in
  • H
    0.61 in
  • h
    0.374 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Domed Tube Insert 15.5 mm 2.0 mm 1.0 mm Black LDPE

20594701

Price Range
$1.053 - $0.6318

Stock Levels
4500 In stock
Attributes
  • D
    0.984 in
  • H
    0.61 in
  • h
    0.413 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Domed Tube Insert 19.5 mm 2.0 mm 1.0 mm Black LDPE

20594718

Price Range
$1.5416 - $0.9249

Stock Levels
3000 In stock
Attributes
  • D
    1.26 in
  • H
    0.768 in
  • h
    0.61 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Domed Tube Insert 12.0 mm 2.0 mm 1.0 mm Black LDPE

20594664

Price Range
$0.4077 - $0.2447

Stock Levels
16000 In stock
Attributes
  • D
    0.63 in
  • H
    0.472 in
  • h
    0.295 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.079 in
Domed Tube Insert 15.5 mm 1.5 mm 1.0 mm Black LDPE

20594695

Price Range
$0.723 - $0.4338

Stock Levels
6000 In stock
Attributes
  • D
    0.866 in
  • H
    0.61 in
  • h
    0.413 in
  • Minimum Wall Thickness
    0.039 in
  • Maximum Wall Thickness
    0.059 in