Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cylinder Locking Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The lock cylinder is designed to resist picking, drilling, and tampering, providing a reliable deterrent against unauthorized access.
The range is is available with a choice of Lock Types, includes; Euro Key, Keyed Alike and Keyed to Differ.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Housing Height | Latch Material | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| $7.10 - $7.50 | Request the lead time here |
Key Operated Handle
|
0.512 in
13.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
||
| $11.00 - $12.50 | 34 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
||
| $12.70 - $14.50 | 50 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike;Stainless Steel Shutter
|
|
||
| $12.70 - $14.50 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
||
| $12.70 - $14.50 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed CH751
|
|
||
| $16.50 - $18.80 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
||
| $8.60 - $9.00 | 291 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike;Stainless Steel Shutter
|
|
||
| $16.00 - $18.00 | 146 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
5.0 mm Double Bit Key
|
|
||
| $10.80 - $12.10 | Request the lead time here |
Key Driver Insert Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
Key is Driver
|
|
||
| $87.30 - $99.80 | 93 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Stainless Steel
|
Special Driver Tool Key
|
|
||
| $7.10 - $7.50 | 1610 In stock |
Key Operated Handle
|
0.512 in
13.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
||
| $60.40 - $63.70 | 600 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
||
| $12.10 - $13.80 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Nylon
|
Keyed CH751
|
|
||
| $13.00 - $14.80 | 297 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed CH751
|
|
||
| $16.50 - $18.80 | Request the lead time here |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Different SS Shutter
|
|
||
| $7.70 - $8.10 | 598 In stock |
Key Operated Handle
|
0.433 in
11.0 mm
|
Nylon
|
Keyed Alike;Stainless Steel Shutter
|
|
||
| $16.00 - $18.00 | 183 In stock |
Driver Tool Operated Handle
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
5.0 mm Double Bit Key
|
|
||
| $7.70 - $8.10 | Request the lead time here |
Key Operated Handle
|
0.433 in
11.0 mm
|
Nylon
|
Keyed Different SS Shutter
|
|
||
| $11.00 - $12.50 | 296 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Die Cast Zinc Alloy
|
Keyed Alike
|
|
||
| $9.70 - $11.10 | 148 In stock |
Key Operated Handle
|
0.787 in
20.0 mm
|
Nylon
|
Keyed Alike