| Quantity | Unit price |
|---|---|
| 1 - 9 | $7.50 |
| 10 + | $7.10 |
| Head Diameter | 20.0 mm |
|---|---|
| Head Diameter | 0.787 in |
| Head Height | 4.5 mm |
| Head Height | 0.177 in |
| Housing Height | 13.0 mm |
| Housing Height | 0.512 in |
| Colour | Natural |
| Finish | Chrome Plated |
| Handle Type | Key Operated Handle |
| Includes | Two keys supplied with each latch |
| Key Type | Keyed Alike |
| Latch Material | Die Cast Zinc Alloy |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue