T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.04 - $1.80 | Request the lead time here |
|
M6
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $1.43 - $2.46 | Request the lead time here |
0.984 in
25.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.71 - $2.96 | Request the lead time here |
1.378 in
35.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.08 - $1.88 | Request the lead time here |
|
M8
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.53 - $2.66 | Request the lead time here |
|
M10
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.02 - $1.77 | Request the lead time here |
0.984 in
25.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.07 - $1.85 | Request the lead time here |
1.181 in
30.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.14 - $1.94 | Request the lead time here |
0.591 in
15.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.14 - $1.94 | Request the lead time here |
|
M8
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $0.96 - $1.67 | Request the lead time here |
|
M6
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.13 - $1.91 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.58 - $2.70 | Request the lead time here |
1.181 in
30.0 mm
|
M8
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.25 - $2.15 | Request the lead time here |
|
M8
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.10 - $1.89 | Request the lead time here |
|
M8
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue