| Quantity | Unit price |
|---|---|
| 10 - 99 | $2.70 |
| 100 - 399 | $2.31 |
| 400 + | $1.58 |
| Thread Size | M8 |
|---|---|
| Hub Diameter | 19.05 mm |
| Hub Diameter | 0.75 in |
| Knob Height | 1.04 in |
| Knob Height | 26.42 mm |
| Hub Height | 0.49 in |
| Hub Height | 12.45 mm |
| Knob Style | Studded |
| Stud Length | 30.0 mm |
| Stud Length | 1.181 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | Polypropylene |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue