Menu Search

Clamping Knobs T-Handle

In stock

T Handle Knobs are available in a wide range of configurations. The T Handle design offers a positive torqueing operation and is available in studded, threaded insert and thru-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
74 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Insert Type Insert Material Nominal Diameter Knob Material View
$1.46 - $2.52 Request the lead time here
2.000 in
5/16-18
Stud
Steel
2.000 in
PP
$1.25 - $2.15 Request the lead time here
1.500 in
1/4-20
Stud
Steel
2.000 in
PP
$2.04 - $3.51 Request the lead time here
0.500 in
3/8-16
Stud
Steel
2.250 in
PP
$1.49 - $2.58 Request the lead time here
5/16-18
Through Hole
Steel
2.500 in
PP
$1.97 - $3.41 Request the lead time here
5/16-18
Blind Hole
Steel
2.250 in
PP
$2.10 - $3.60 Request the lead time here
1.000 in
3/8-16
Stud
Steel
2.250 in
PP
$1.34 - $2.30 1000 In stock
0.750 in
5/16-18
Stud
Steel
2.000 in
PP
$1.59 - $2.73 Request the lead time here
1.250 in
5/16-18
Stud
Steel
2.000 in
PP
$1.05 - $1.80 Request the lead time here
1/4-20
Through Hole
Moulded Plastic
1.160 in
PA
$1.64 - $2.79 Request the lead time here
2.000 in
5/16-18
Stud
Steel
2.500 in
PP
$1.64 - $2.81 Request the lead time here
3/8-16
Through Hole
Steel
2.500 in
PP
$0.99 - $1.71 900 In stock
0.500 in
1/4-20
Stud
Steel
1.120 in
PP
$0.92 - $1.58 Request the lead time here
0.500 in
#10-24
Stud
Steel
1.120 in
PP
$1.17 - $2.01 Request the lead time here
0.750 in
1/4-20
Stud
Steel
2.000 in
PP
$1.02 - $1.77 Request the lead time here
0.984 in
M6
Stud
Steel
Polypropylene
$1.07 - $1.85 Request the lead time here
1.181 in
M6
Stud
Steel
Polypropylene
$1.14 - $1.94 Request the lead time here
0.591 in
M8
Stud
Steel
Polypropylene
$1.14 - $1.94 Request the lead time here
M8
Thru-Hole
Steel
Polypropylene
$0.96 - $1.67 Request the lead time here
M6
Blind Hole
Steel
Polypropylene
$0.99 - $1.71 Request the lead time here
0.394 in
M6
Stud
Steel
Polypropylene
  • of 4
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C2000T5---21

Price Range
$2.52 - $1.46

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.000 in 1/4-20 1.040 in PP Black

KN4C1500T5---21

Price Range
$2.15 - $1.25

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.250 in 3/8-16 1.410 in PP Black

KN6C0500TR6--21

Price Range
$3.51 - $2.04

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.500 in 5/16-18 1.110 in PP Black

KN5C----T7---21

Price Range
$2.58 - $1.49

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 2.250 in 5/16-18 1.410 in PP Black

KN5C----TR6--22

Price Range
$3.41 - $1.97

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.250 in 3/8-16 1.410 in PP Black

KN6C1000TR6--21

Price Range
$3.60 - $2.10

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.250 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.770 in
  • Knob Height
    1.410 in
  • Hub Height
    0.570 in
T-Handle Knob 2.000 in 5/16-18 1.040 in PP Black

KN5C0750T5---21

Price Range
$2.30 - $1.34

Stock Levels
1000 In stock
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T-Handle Knob 2.000 in 5/16-18 1.110 in PP Black

KN5C1250T7---21

Price Range
$2.73 - $1.59

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 1.160 in 1/4-20 0.980 in PA Black

KN4C----T1D-N--

Price Range
$1.80 - $1.05

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.160 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.480 in
  • Knob Height
    0.980 in
  • Hub Height
    0.420 in
T-Handle Knob 2.500 in 5/16-18 1.110 in PP Black

KN5C2000T7---21

Price Range
$2.79 - $1.64

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 2.500 in 3/8-16 1.110 in PP Black

KN6C----T7---21

Price Range
$2.81 - $1.64

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    3/8-16
  • Hub Diameter
    0.750 in
  • Knob Height
    1.110 in
  • Hub Height
    0.460 in
T-Handle Knob 1.120 in 1/4-20 0.940 in PP Black

KN4C0500T1---21

Price Range
$1.71 - $0.99

Stock Levels
900 In stock
Attributes
  • Nominal Diameter
    1.120 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 1.120 in #10-24 0.940 in PP Black

KN040500T1---21

Price Range
$1.58 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    1.120 in
  • Thread Size
    #10-24
  • Hub Diameter
    0.500 in
  • Knob Height
    0.940 in
  • Hub Height
    0.390 in
T-Handle Knob 2.000 in 1/4-20 1.040 in PP Black

KN4C0750T5---21

Price Range
$2.01 - $1.17

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.000 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.750 in
  • Knob Height
    1.040 in
  • Hub Height
    0.490 in
T Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130190

Price Range
$1.77 - $1.02

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded
T Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130206

Price Range
$1.85 - $1.07

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded
T Handle Knob 50.0 mm M8 26.42 mm PP Black

20130220

Price Range
$1.94 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.75 in
  • Knob Height
    1.04 in
  • Hub Height
    0.49 in
  • Knob Style
    Studded
T-Handle Knob 30.0 mm M8 23.88 mm 100% Recycled PP Black

20132552

Price Range
$1.94 - $1.14

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Thru-hole
T Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20132569

Price Range
$1.67 - $0.96

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Blind Hole
T Handle Knob 30.0 mm M6 23.88 mm 100% Recycled PP Black

20130183

Price Range
$1.71 - $0.99

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Hub Diameter
    0.5 in
  • Knob Height
    0.94 in
  • Hub Height
    0.39 in
  • Knob Style
    Studded