| Quantity | Unit price |
|---|---|
| 10 - 49 | $3.60 |
| 50 - 224 | $3.08 |
| 225 + | $2.10 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 57.2 mm |
|---|---|
| Nominal Diameter | 2.250 in |
| Thread Size | 3/8-16 |
| Hub Diameter | 19.6 mm |
| Hub Diameter | 0.770 in |
| Knob Height | 35.8 mm |
| Knob Height | 1.410 in |
| Hub Height | 14.5 mm |
| Hub Height | 0.570 in |
| Knob Style | Studded |
| Stud Length | 25.4 mm |
| Stud Length | 1.000 in |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue