Menu Search

Circular Connector Caps

In stock

Circular Connect Caps are a cost-effective way to protect connectors during transit and storage. They prevent the connection from the ingress of dirt, dust and moisture.

The caps have a flanged design that allows for easy fitting and removal by hand. The caps can be used to protect connectors with standard threads, with options suitable for electrical connectors per Military Specifications 90376.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Military Specification View
$0.0603 - $0.3768 1000 In stock
$0.1437 - $0.8979 Request the lead time here
$0.0693 - $0.4298 2974 In stock
$0.0663 - $0.413 4234 In stock
$0.0617 - $0.384 6000 In stock
MS90376-10R
$0.1077 - $0.6711 5705 In stock
$0.4844 - $1.2117 600 In stock
MS90376-36R
$0.1172 - $0.7314 7604 In stock
$0.1077 - $0.6711 6090 In stock
$0.0573 - $0.3599 3962 In stock
$0.0885 - $0.5552 2300 In stock
MS90376-19R
$0.066 - $0.4107 3395 In stock
MS90376-12R
$0.1277 - $0.7967 4104 In stock
MS90376-20R
$0.2075 - $0.5192 410 In stock
MS90376-28R
$0.6627 - $1.6607 870 In stock
MS90376-44R
$0.1922 - $1.2021 3200 In stock
$0.2159 - $1.3491 1500 In stock
$0.0974 - $0.6086 3565 In stock
$0.0774 - $0.4853 5000 In stock
MS90376-8R
$0.1032 - $0.6444 2457 In stock
MS90376-16R
  • of 3
Circular Connector Cap - Compatible Thread Sizes 1/2 ; Compatible Thread Standard UNEF ; No MS Spec

D1/2A

Price Range
$0.3768 - $0.0603

Stock Levels
1000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1-3/8 in ;

D1-3/8A

Price Range
$0.8979 - $0.1437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 3/4 in ;

D3/4A

Price Range
$0.4298 - $0.0693

Stock Levels
2974 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 9/16 in ;

D9/16A

Price Range
$0.413 - $0.0663

Stock Levels
4234 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 5/8 in ; MS90376-10R

FC710A

Price Range
$0.384 - $0.0617

Stock Levels
6000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-10R
Circular Connector Cap - Compatible Thread Sizes 1.000 in ;

D1A

Price Range
$0.6711 - $0.1077

Stock Levels
5705 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 2-1/4 in ; MS90376-36R

FC736A

Price Range
$1.2117 - $0.4844

Stock Levels
600 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-36R
Circular Connector Cap - Compatible Thread Sizes 1-1/8 in ;

D1-1/8A

Price Range
$0.7314 - $0.1172

Stock Levels
7604 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 15/16 in ;

D15/16A

Price Range
$0.6711 - $0.1077

Stock Levels
6090 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 3/8 in ;

D3/8A

Price Range
$0.3599 - $0.0573

Stock Levels
3962 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1-3/16 in ; MS90376-19R

FC19RA

Price Range
$0.5552 - $0.0885

Stock Levels
2300 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-19R
Circular Connector Cap - Compatible Thread Sizes 3/4 in ; MS90376-12R

FC712A

Price Range
$0.4107 - $0.066

Stock Levels
3395 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-12R
Circular Connector Cap - Compatible Thread Sizes 1-1/4 in ; MS90376-20R

FC720A

Price Range
$0.7967 - $0.1277

Stock Levels
4104 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-20R
Circular Connector Cap - Compatible Thread Sizes 1-3/4 in ; MS90376-28R

FC728A

Price Range
$0.5192 - $0.2075

Stock Levels
410 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-28R
Circular Connector Cap - Compatible Thread Sizes 2-3/4 in ; MS90376-44R

FC744A

Price Range
$1.6607 - $0.6627

Stock Levels
870 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-44R
Circular Connector Cap - Compatible Thread Sizes 1-1/2 in ;

D1-1/2A

Price Range
$1.2021 - $0.1922

Stock Levels
3200 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1-3/4 in ;

D1-3/4A

Price Range
$1.3491 - $0.2159

Stock Levels
1500 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 7/8 in ;

D7/8A

Price Range
$0.6086 - $0.0974

Stock Levels
3565 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
Circular Connector Cap - Compatible Thread Sizes 1/2 in ; MS90376-8R

FC708A

Price Range
$0.4853 - $0.0774

Stock Levels
5000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-8R
Circular Connector Cap - Compatible Thread Sizes 1.000 in ; MS90376-16R

FC716A

Price Range
$0.6444 - $0.1032

Stock Levels
2457 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Military Specification
    MS90376-16R