Quantity | Unit price |
---|---|
1 - 249 | $1.2453 |
250 - 499 | $0.6227 |
500 - 2499 | $0.2496 |
2500 - 3299 | $0.1109 |
3300 - 16499 | $0.1109 |
16500 - 32999 | $0.0996 |
33000+ | $0.0888 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 14.3 mm |
---|---|
Overall Height | 0.562 in |
Colour | Red |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Military Specification | MS90376-16R |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue