These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0756 - $0.9468 | 1103 In stock |
0.531 in
13.5 mm
|
0.813 in
20.7 mm
|
0.668 in
17 mm
|
LDPE
|
0.580 in
14.7 mm
|
|
||
| $0.5435 - $3.0317 | 2780 In stock |
0.78 in
19.8 mm
|
1.500 in
38.1 mm
|
1.356 in
34.4 mm
|
LDPE
|
1.292 in
32.8 mm
|
|
||
| $0.1283 - $1.6046 | 12000 In stock |
0.752 in
19.1 mm
|
1.340 in
34 mm
|
1.146 in
29.1 mm
|
LDPE
|
1.026 in
26.1 mm
|
|
||
| $0.0782 - $0.9212 | 7313 In stock |
0.429 in
10.9 mm
|
0.690 in
17.5 mm
|
0.548 in
13.9 mm
|
LDPE
|
0.471 in
12 mm
|
Tab
|
||
| $0.1454 - $1.8192 | 2860 In stock |
0.709 in
18.0 mm
|
1.125 in
28.6 mm
|
0.933 in
23.7 mm
|
LDPE
|
0.819 in
20.8 mm
|
Tab
|
||
| $0.0693 - $0.821 | 4928 In stock |
0.367 in
9.32 mm
|
0.625 in
15.9 mm
|
0.486 in
12.3 mm
|
LDPE
|
0.422 in
10.7 mm
|
Tab
|
||
| $0.0764 - $0.9051 | 8000 In stock |
0.429 in
10.9 mm
|
0.750 in
19.1 mm
|
0.608 in
15.4 mm
|
LDPE
|
0.532 in
13.5 mm
|
Tab
|
||
| $0.0788 - $0.9843 | 21476 In stock |
0.551 in
14.0 mm
|
0.938 in
23.8 mm
|
0.787 in
20 mm
|
LDPE
|
0.691 in
17.6 mm
|
Tab
|
||
| $0.0728 - $0.8604 | 24388 In stock |
0.406 in
10.3 mm
|
0.656 in
16.7 mm
|
0.512 in
13 mm
|
LDPE
|
0.448 in
11.4 mm
|
|
||
| $0.0756 - $0.8946 | 12871 In stock |
0.461 in
11.7 mm
|
0.780 in
19.8 mm
|
0.633 in
16.1 mm
|
LDPE
|
0.551 in
14 mm
|
Tab
|
||
| $0.0939 - $1.1126 | 12075 In stock |
0.591 in
15.0 mm
|
1.000 in
25.4 mm
|
0.825 in
21 mm
|
LDPE
|
0.727 in
18.5 mm
|
|
||
| $0.1997 - $2.4954 | 1616 In stock |
0.78 in
19.8 mm
|
1.250 in
31.8 mm
|
1.092 in
27.7 mm
|
LDPE
|
0.967 in
24.6 mm
|
|
||
| $0.23 - $2.8919 | 2500 In stock |
0.709 in
18.0 mm
|
1.530 in
38.9 mm
|
1.360 in
34.5 mm
|
LDPE
|
1.235 in
31.4 mm
|
Tab
|
||
| $0.1919 - $2.402 | 8434 In stock |
0.882 in
22.4 mm
|
1.750 in
44.5 mm
|
1.527 in
38.8 mm
|
LDPE
|
1.344 in
34.1 mm
|
|
||
| $0.0686 - $0.8069 | 4226 In stock |
0.374 in
9.5 mm
|
0.625 in
15.9 mm
|
0.463 in
11.8 mm
|
LDPE
|
0.402 in
10.2 mm
|
|
||
| $0.1115 - $1.3877 | 2712 In stock |
0.709 in
18.0 mm
|
1.156 in
29.4 mm
|
1.074 in
27.3 mm
|
LDPE
|
0.935 in
23.7 mm
|
Tab
|
||
| $0.143 - $1.7865 | 3118 In stock |
0.752 in
19.1 mm
|
1.550 in
39.4 mm
|
1.286 in
32.7 mm
|
LDPE
|
1.150 in
29.2 mm
|
|
||
| $0.0668 - $0.7883 | 10467 In stock |
0.301 in
7.64 mm
|
0.380 in
9.7 mm
|
0.269 in
6.8 mm
|
LDPE
|
0.209 in
5.3 mm
|
Tab
|
||
| $0.0707 - $0.8817 | Request the lead time here |
0.469 in
11.9 mm
|
0.719 in
18.3 mm
|
0.568 in
14.4 mm
|
LDPE
|
0.500 in
12.7 mm
|
|
||
| $0.0813 - $0.9585 | 15012 In stock |
0.531 in
13.5 mm
|
0.840 in
21.3 mm
|
0.695 in
17.7 mm
|
LDPE
|
0.610 in
15.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue