Menu Search

Cap Nuts

In stock

Cap Nuts are a type of nut with a dome-shaped top. It secures and covers exposed threaded studs, rods, and bolt ends with a dome-like cap. This protects and secures the fastening component while providing a finished appearance to the exposed threaded end. The dome-shaped caps are designed to be readily grabbed and tightened by hand or wrench.

It works as a locking mechanism, preventing the nut from becoming loose due to vibration or movement. Our range includes Hex Cap Dome Nuts, which have a hexagonal nut shape with a dome or cap that encloses exterior threads. They are available with or without a moulded-in locking thread for applications requiring torque for a more secure assembly. Commonly utilised in automotive, industrial, and commercial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Colour Nut Form Overall Height View
$0.2426 - $0.3326 36500 In stock
5/16-24
0.500 in
Black
Dome
0.530 in
$0.2204 - $0.3023 500 In stock
5/16-24
0.500 in
Natural
Dome
0.530 in
$0.45 - $1.0248 3000 In stock
3/8-16
0.565 in
Black
0.620 in
$0.2535 - $0.3477 500 In stock
5/16-18
0.500 in
Black
0.530 in
$0.1476 - $0.2025 15500 In stock
5/16-18
0.500 in
Black
Dome
0.530 in
$0.3864 - $0.4511 16000 In stock
3/8-16
0.565 in
Black
Dome
0.620 in
$0.1488 - $0.1737 9000 In stock
M5 x 0.8
0.315 in
Natural
Dome
0.394 in
$0.1155 - $0.1346 12000 In stock
#4-40
0.250 in
Natural
Dome
0.280 in
$0.2697 - $0.3699 4500 In stock
1/4-18
0.750 in
Natural
Dome
0.810 in
$0.0756 - $0.1037 2000 In stock
1/4-20
0.425 in
Black
0.475 in
$0.2355 - $0.275 1000 In stock
3/8-24
0.565 in
Natural
Dome
0.620 in
$0.1481 - $0.3371 6000 In stock
#10-32
0.365 in
Black
0.400 in
$0.1434 - $0.327 34500 In stock
#8-32
0.330 in
Black
0.375 in
$0.1343 - $0.1842 Request the lead time here
5/16-18
0.500 in
Natural
Dome
0.530 in
$0.2291 - $0.2673 4000 In stock
M8 x 1.25
0.512 in
Natural
Dome
0.591 in
$0.0851 - $0.0993 27000 In stock
#10-24
0.365 in
Natural
Dome
0.400 in
$0.6492 - $1.478 38000 In stock
7/16-14
0.750 in
Black
Dome
0.810 in
$0.4233 - $0.5807 500 In stock
1/2-20
0.750 in
Black
Dome
0.810 in
$0.2975 - $0.4082 33000 In stock
M10 x 1.5
0.669 in
Black
Dome
0.709 in
$0.9306 - $2.1194 1000 In stock
M16 x 2.0
0.933 in
Black
Dome
0.976 in
  • of 4
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531224CNB

Price Range
$0.3326 - $0.2426

Stock Levels
36500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon 6/6

0531224CN

Price Range
$0.3023 - $0.2204

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Black; Nylon 6/6

0537516LCNB

Price Range
$1.0248 - $0.45

Stock Levels
3000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531218LCNB

Price Range
$0.3477 - $0.2535

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Black; Nylon 6/6

0531218CNB

Price Range
$0.2025 - $0.1476

Stock Levels
15500 In stock
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-16; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Black; Nylon 6/6

0537516CNB

Price Range
$0.4511 - $0.3864

Stock Levels
16000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-16
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M5 x 0.8; Distance Across Flats 8.0 mm | 0.315 in; Overall Height 10.0 mm | 0.394 in; Natural; Nylon 6/6

05M050080LCN

Price Range
$0.1737 - $0.1488

Stock Levels
9000 In stock
Attributes
  • Overall Height
    0.394 in
  • Distance Across Flats
    0.315 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #4-40; Distance Across Flats 6.4 mm | 0.250 in; Overall Height 7.1 mm | 0.280 in; Natural; Nylon 6/6

0500440CN

Price Range
$0.1346 - $0.1155

Stock Levels
12000 In stock
Attributes
  • Overall Height
    0.280 in
  • Distance Across Flats
    0.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-18; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Natural; Nylon 6/6

0525018CN

Price Range
$0.3699 - $0.2697

Stock Levels
4500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/4-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/4-20; Distance Across Flats 10.8 mm | 0.425 in; Overall Height 12.1 mm | 0.475 in; Black; Nylon 6/6

0525020LCNB

Price Range
$0.1037 - $0.0756

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.475 in
  • Distance Across Flats
    0.425 in
  • Thread Size
    1/4-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 3/8-24; Distance Across Flats 14.4 mm | 0.565 in; Overall Height 15.7 mm | 0.620 in; Natural; Nylon 6/6

0537524CN

Price Range
$0.275 - $0.2355

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.620 in
  • Distance Across Flats
    0.565 in
  • Thread Size
    3/8-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-32; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Black; Nylon 6/6

0501032LCNB

Price Range
$0.3371 - $0.1481

Stock Levels
6000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #8-32; Distance Across Flats 8.4 mm | 0.330 in; Overall Height 9.5 mm | 0.375 in; Black; Nylon 6/6

0500832LCNB

Price Range
$0.327 - $0.1434

Stock Levels
34500 In stock
Attributes
  • Overall Height
    0.375 in
  • Distance Across Flats
    0.330 in
  • Thread Size
    #8-32
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 5/16-18; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 13.5 mm | 0.530 in; Natural; Nylon 6/6

0531218CN

Price Range
$0.1842 - $0.1343

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.530 in
  • Distance Across Flats
    0.500 in
  • Thread Size
    5/16-18
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M8 x 1.25; Distance Across Flats 13.0 mm | 0.512 in; Overall Height 15.0 mm | 0.591 in; Natural; Nylon 6/6

05M080125CN

Price Range
$0.2673 - $0.2291

Stock Levels
4000 In stock
Attributes
  • Overall Height
    0.591 in
  • Distance Across Flats
    0.512 in
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size #10-24; Distance Across Flats 9.3 mm | 0.365 in; Overall Height 10.2 mm | 0.400 in; Natural; Nylon 6/6

0501024CN

Price Range
$0.0993 - $0.0851

Stock Levels
27000 In stock
Attributes
  • Overall Height
    0.400 in
  • Distance Across Flats
    0.365 in
  • Thread Size
    #10-24
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 7/16-14; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Black; Nylon 6/6

0543714CNB

Price Range
$1.478 - $0.6492

Stock Levels
38000 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    7/16-14
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size 1/2-20; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 20.6 mm | 0.810 in; Black; Nylon 6/6

0550020CNB

Price Range
$0.5807 - $0.4233

Stock Levels
500 In stock
Attributes
  • Overall Height
    0.810 in
  • Distance Across Flats
    0.750 in
  • Thread Size
    1/2-20
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M10 x 1.5; Distance Across Flats 17.0 mm | 0.669 in; Overall Height 18.0 mm | 0.709 in; Black; Nylon 6/6

05M100150CNB

Price Range
$0.4082 - $0.2975

Stock Levels
33000 In stock
Attributes
  • Overall Height
    0.709 in
  • Distance Across Flats
    0.669 in
  • Thread Size
    M10 x 1.5
  • Colour
    Black
  • Full Material
    Nylon 6/6
Hexagonal Cap Nut - Thread Size M16 x 2.0; Distance Across Flats 23.7 mm | 0.933 in; Overall Height 24.8 mm | 0.976 in; Black; Nylon 6/6

05M160200CNB

Price Range
$2.1194 - $0.9306

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.976 in
  • Distance Across Flats
    0.933 in
  • Thread Size
    M16 x 2.0
  • Colour
    Black
  • Full Material
    Nylon 6/6